Tudor Black Bay vs. Pelagos: Which Dive Watch is Right for You?

by Member #1903370

Favorited Favorite 0

https://ibb.co/1bjBV8p

Tudor offers two superb models: here are two models, first is Black Bay and second is Pelagos. They each have their attributes and suitable application, meaning that the decision between the two depends on the purpose of the proceeding. In this blog, we will pit the Tudor Black Bay and Pelagos against each other along several factors that you need to look at every time you are in the market for a dive watch.

Historical Background and Heritage

Tudor Black Bay: The Tudor black bay was launched in the market in the year 2012 because it fit the company as it was a diving watch. For some historical background it is only stated that some of the base attributes of the Black Bay series goes towards Tudor’s diving watches from the 1950s and 1960s. That’s the year the now-famous Ref. 7016, nicknamed “Snowflake” after its distinctive square-themed hands and markers, made its debut, remaining in Tudor’s catalog until the early 1980s and providing the template for the next decade’s worth of Submariners. Each of these landmark models would lend an element of inspiration to the Tudor Black Bay.

Tudor Pelagos: Another watch that was released in the same year is the Tudor Pelagos; it is a stylish and contemporary diving timepiece. As we shall shortly find out, it does borrow a lot from vintage inspirations, but the Pelagos is supposed to be a robust tool, a diver’s watch.

Design and Aesthetics

Tudor Black Bay: The Black Bay has a traditional appearance with retro elements and features, which makes it attractive for customers who like traditional watches. It comes with no crown guards, more crown mass, bigger bezel and many dial color and band options. It has a stainless steel housing, although some models are made of bronze to distinguish themselves. Black Bay can be worn at any occasion and for any affair because it has an appropriate design.

Tudor Pelagos: Nonetheless, the design of the Pelagos seems more classical, functional and unadorned to a certain extent. It is crafted from titanium, the case inclusive, as is the bracelet, and it is both light and extremely durable. The Pelagos boasts of a flat pressed, matte ceramic bezel insert and square plots filled with the luminous compound for legibility in low light conditions such as during deep diving. Its design and appearance is oriented towards performance and utility rather than aesthetics and style, therefore it targets those who are looking for functionality.

Movement and Performance

Tudor Black Bay: All Black Bay models are built on the manufacture caliber MT5602-S6 that is powered to operate for about 70 hours. This is due to the COSC certification and it is one of the key aspects that would lead to the accurate and precise nature of the time keeping. The Black Bay is waterproof, and water resistance of this watch is 200m / 660 ft, so it can be worn during some sport activities and would also be suitable for wearing every day.

Tudor Pelagos: In addition to the performance characteristics, the Pelagos has the MT5612 manufacture movement, COSC official certified chronometer , and 70 hours of power-reserve. For instance, through the helium escape valve, the watch is capable of saving pressure and more especially in a sole deep sea diving. Moreover, the Pelagos diving watch features water resistance to 500m or 1640ft which in this case is acceptable for a professional diver watch.

Functionality and Features

Tudor Black Bay: For its design, the Black Bay is sleek with what can be described as a relatively ‘boring’ looking series. It has a unidirectional rotating bezel that can be used to measure the diver time and has a date in some models. As well as the large hands and markers filled with luminescent material, the dial becomes easily readable. One drawback of the Black Bay is that it’s far less complex than the Pelagos, which might be a plus for those who appreciate a clean, unencumbered dive watch.

Tudor Pelagos: The dials have been designed and placed in a manner that perfectly complements the objective of the Pelagos as a diving instrument. Another noteworthy improvement is the date function and the further developed patented auto-adjustment clasp on the Pelagos bracelet that can be easily operated while wearing a wetsuit. The luminescence on the Pelagos is outstanding and it is a lot brighter than most of the other watches making it highly readable in the low light situations. These features make the Pelagos an ideal watch for divers who are in need of an honest and functional tool watch.

Comfort and Wearability

Tudor Black Bay: The Black Bay, with its stainless steel case and having numerous strap options – leather or fabric, steel – is quite comfortable for everyday use. The case thickness increases only slightly which may make the watches feel more substantial on the wrist however, the curved lugs provide a secure and comfortable fit. This is because the Black Bay is readily adjustable to accommodate different wrist sizes and comes in diverse designs for different personalities.

Tudor Pelagos: The case and Bracelet of the Tudor Pelagos are made of titanium, and this is a bit lighter than black bay and therefore worn more comfortably especially for those who intend to use it for quite a long time. One feature which makes this watch stand out is that the clasp is open thus meaning that regardless of what is behind it the bracelet can fit perfectly behind the wrist. Compared with the previous models, the body of the Pelagos is more extensive, so it comfortably fits the wrist and can be recommended for active use.

Price and Value

Tudor Black Bay: While the Pelagos is costly, the Black Bay is affordable for a dive watch and is ideal for people who would love to own a luxury watch but can only afford a dive watch. Low cost coupled with refined and very distinct appearance let's consider this model as quite low budget in terms of usage. This makes Black Bay even more appealing as it is quite suitable for wearing on different occasions enhancing its worth.

Tudor Pelagos: However, the Pelagos is more expensive than its counterparts since it comes with high-end features and is built for use by professionals. If you are a professional diver or one who needs a watch that will be suited for harsh conditions, then the Pelagos provides extra value. The blending of modern implementation, tough construction materials, and characteristics that are functional makes its asking price reasonable for everyone who needs a quality diver’s watch.

Conclusion

Hence, it is in the convenience of the user or the buyer to decide whether he or she would like to get the Tudor Black Bay or the Pelagos. In general, the Black Bay can be recommended to anybody who enjoys tradition and design, who requires a simple yet versatile watch which would not cause excessive problems during daily wear.

The design is nothing extraordinary but classic, and affordable, thus it is widely used by many watch enthusiasts and people who do not wear it as an accessory for formal occasions. On the other hand, if your most desired model of a dive watch offers professional functionalities and fashionable design, then your best bet is Pelagos. This type has a titanium body, the best waterproof performance and practical style, and thus suitable for deep diving and other demanding uses. However, it is probably worth drawing the readers’ attention to the fact that both the Black Bay and the Pelagos are the typified Tudor’s watches, which cannot but meet the established standards of quality and masterly manufacture. In this case, no matter which of these watches you are going to purchase, whether the Black bay, the submariner or even the technologically developed watch, the Pelagos, you are going to find yourself with a watch that is going to last for many years.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.