by sudarkoff
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Qwiic Cable - 50mm
PRT-14426 |
0.95 | 1 |
![]() |
SparkFun Thing Plus - ESP32 WROOM (Micro-B)
WRL-15663 |
22.5 | 1 |
![]() |
SparkFun Qwiic Quad Relay
COM-16566 |
32.5 | 1 |
![]() |
Arduino Stackable Header Kit
PRT-10007 |
17.5 | 10 |
![]() |
Breakout Board for XBee Module
BOB-08276 |
7 | 2 |
![]() |
2mm 10pin XBee Socket
PRT-08272 |
4.6 | 4 |
![]() |
5V DC to DC Step Up - VPack PCB
PRT-08290 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Polymer Lithium Ion Battery - 6Ah
PRT-08484 |
32.95 |
1
Cannot be ordered at this time. |
![]() |
NCP1400-3.3V Step-Up Breakout
PRT-09216 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard Arduino Compatible Parts Kit (Old-School)
DEV-10184 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Color LCD Shield
LCD-09363 |
29.95 |
1
Cannot be ordered at this time. |
![]() |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
0.95 | 1 |
![]() |
Jumper Wire - 0.1", 6-pin, 6"
PRT-10371 |
16 | 10 |
![]() |
XBee Explorer Dongle
WRL-09819 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 |
![]() |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
0.55 | 1 |
![]() |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
0.45 | 1 |
![]() |
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 |
![]() |
Break Away Female Headers - Swiss Machine Pin
PRT-00743 |
17 | 4 |
![]() |
12V Solenoid Valve - 3/4"
ROB-10456 |
8.95 | 1 |
![]() |
Color LCD - Breakout Board
LCD-11062 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
Door Switch - Momentary
COM-11142 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Audio Plug - 3.5mm
COM-11143 |
0.55 | 1 |
![]() |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
0.55 | 1 |
![]() |
LED Holder - 10mm (Chrome Finish)
COM-11148 |
0.55 |
1
Cannot be ordered at this time. |
![]() |
Stomp Switch - DPDT
COM-11151 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
XT60 Connectors - Male/Female Pair
PRT-10474 |
1.6 | 1 |
![]() |
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
42.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad LED Micro - Red (5pcs)
DEV-10754 |
3.75 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Coin Cell Battery Holder - 20mm
DEV-10730 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Conductive Thread (Thick) - 50'
DEV-10120 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Protoboard
DEV-10515 |
1.5 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Protoboard Large
DEV-09101 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Protoboard Small
DEV-09102 |
1.5 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Slide Switch
DEV-09350 |
1.99 | 1 |
![]() |
LilyPad Temperature Sensor
DEV-08777 |
5.5 | 1 |
![]() |
LilyPad Tri-Color LED
DEV-08467 |
3.5 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Light Sensor
DEV-08464 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
LilyPad Buzzer
DEV-08463 |
4.95 | 1 |
![]() |
LilyPad Button Board
DEV-08776 |
2.1 | 1 |
![]() |
LilyPad Accelerometer - ADXL335
DEV-09267 |
17.95 | 1 |
![]() |
3-Axis MEMS Accelerometer - MMA8452Q
COM-10953 |
2.95 | 1 |
![]() |
Triple Axis Accelerometer Breakout - MMA8452Q
SEN-10955 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Toggle Switch and Cover - Illuminated (Red)
COM-11310 |
3.5 | 1 |
![]() |
Arduino Ethernet with PoE
DEV-11361 |
79.95 |
1
Cannot be ordered at this time. |
![]() |
Battery Holder - 9V Drawer (Panel Mount)
PRT-11368 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
USB Weatherproof Connector - Panel Mount (USB-B)
PRT-11370 |
16.95 |
1
Cannot be ordered at this time. |
![]() |
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 |
![]() |
USB Weatherproof Connector - USB Cable (2M)
PRT-11582 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
USB Weatherproof Connector - Sealing Cap
PRT-11371 |
2.5 |
1
Cannot be ordered at this time. |
![]() |
Toggle Switch Cover - Waterproof
COM-11146 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
Sensor Kit - Ver. 1
DEV-11800 |
199.95 |
1
Cannot be ordered at this time. |
Total: 811.07 |