interface

by mrjimenez

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RS232 Shifter Board Kit
Retired PRT-00133
7.95 1   
Cannot be ordered at this time.
SparkFun USB to FIFO Breakout - FT245RL
Retired BOB-07841
17.95 1   
Cannot be ordered at this time.
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
USB Female Type B Vertical Breakout Board
Retired PRT-09109
0.95 1   
Cannot be ordered at this time.
USB Female Type B Vertical Connector
Retired PRT-08944
0.95 1   
Cannot be ordered at this time.
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
Ethernet Interface Board - ENC28J60
Retired BOB-00765
34.95 1   
Cannot be ordered at this time.
Ethernet Micro Web Device
Retired DEV-08557
54.95 1   
Cannot be ordered at this time.
Ethernet Interface Board - CS8900A
Retired BOB-00200
19.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
SparkFun USB Micro-B Plug Breakout
In stock BOB-10031
4.95 1   
Card Reader - SD/microSD/MMC/XD
Retired COM-08698
9.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
Speaker Terminal - 4 Spring
Retired COM-11145
0.75 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Total: 191.99