by mrjimenez
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 |
![]() |
LED - Basic Green 5mm
COM-09592 |
0.45 | 1 |
![]() |
Trimpot 100K
COM-08647 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
LED - Basic Green 3mm
COM-09650 |
0.45 | 1 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 |
![]() |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 |
![]() |
LED - Basic Yellow 5mm
COM-09594 |
0.45 | 1 |
![]() |
LED - Basic Red 5mm
COM-09590 |
0.45 | 1 |
![]() |
Ceramic Resonator Kit
COM-09993 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Darlington Driver 8-Channel ULN2803 DIP
COM-00312 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Optoisolator - 1 Channel
COM-00314 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
Transistor - NPN (BC547)
COM-08928 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
N-Channel MOSFET 60V 30A
COM-10213 |
1.25 |
1
Cannot be ordered at this time. |
![]() |
P-Channel MOSFET 55V 31A
COM-10349 |
1.25 | 1 |
![]() |
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 |
![]() |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 |
![]() |
Digital Potentiometer - 10K
COM-10613 |
1.6 | 1 |
![]() |
Trimpot 10K
COM-00104 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
5.25 | 5 |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 |
![]() |
Crystal Kit
COM-09994 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
LED - Super Bright White
COM-00531 |
1.05 | 1 |
![]() |
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 |
![]() |
Screw - Phillips Head (1/2", 4-40, black)
PRT-08763 |
0.25 |
1
Cannot be ordered at this time. |
![]() |
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
COM-09378 |
3.5 | 1 |
![]() |
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
COM-09061 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
Analog Panel Meter - 0 to 5 VDC
TOL-10285 |
5.5 | 1 |
Total: 49.55 |