Main shopping list

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
Teensy 4.0
Out of stock DEV-15583
23.8 1   
Pimoroni Fan SHIM for Raspberry Pi
Retired PRT-15708
12.95 1   
Cannot be ordered at this time.
Aluminum Heatsink Case for Raspberry Pi 4 - Heliodor Gold
Retired PRT-15774
9.25
You save:
8.7 (48%)
1   
Cannot be ordered at this time.
Qwiic LIDAR-Lite v4
Retired SPX-15777
61.95 1   
Cannot be ordered at this time.
LIDAR-Lite v3
In stock SEN-14032
129.99 1   
Mecanum Wheels - 65mm, (4 Pack)
Retired ROB-15536
39.95 1   
Cannot be ordered at this time.
SparkFun VR IMU Breakout - BNO080 (Qwiic) - Bad Silk
Retired DD-15323
60 2   
Cannot be ordered at this time.
Molex Flexible GNSS Antenna - U.FL (Adhesive)
In stock GPS-15246
4.5 1   
Bend Labs Digital Flex Sensor - 2-Axis, 4 Inch
Retired SEN-15245
129.95 1   
Cannot be ordered at this time.
JeVois Smart Machine Vision Camera
Retired SEN-15137
59.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Out of stock COM-15141
4.95 1   
Capacitor 4.7uF - SMD (Strip of 10)
Retired COM-15169
2.1 1   
Cannot be ordered at this time.
TFMini Plus - Micro LiDAR Module
In stock SEN-15179
107.9 2   
TF03 Long-Distance LiDAR Module
Retired SEN-15180
686.85 3   
Cannot be ordered at this time.
HAMlab Diagnostic Accessories Pack
Retired WRL-15002
44.95 1   
Cannot be ordered at this time.
LimeSDR Antenna Pack
Retired WRL-15028
85 1   
Cannot be ordered at this time.
LimeSDR
Retired WRL-15027
349.95 1   
Cannot be ordered at this time.
RPLIDAR A3M1 360° Laser Range Scanner
Retired SEN-15045
699.95 1   
Cannot be ordered at this time.
HAMlab - 160-6 10W
Retired WRL-15001
1399.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
JST Vertical Connector
In stock PRT-08613
0.95 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
Pogo Pin w/ Pointed Tip
In stock PRT-09174
1.05 1   
Pogo Pin w/ Round Tip
In stock PRT-09173
1.05 1   
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
Seeeduino FILM
Retired DEV-10181
34.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
2.1 1   
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
Passive PoE Cable Set
In stock CAB-10759
5.95 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
MicroRax - Small Kit
Retired PRT-10809
119.95 1   
Cannot be ordered at this time.
MicroRax - Medium Kit
Retired PRT-10810
214.95 1   
Cannot be ordered at this time.
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
Small Heatsink
In stock PRT-11510
9.95 1   
USB Weatherproof Connector - Sealing Cap
Retired PRT-11371
2.5 1   
Cannot be ordered at this time.
USB Weatherproof Connector - Panel Mount (USB-B)
Retired PRT-11370
16.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
SMD PTC - 6V 500mA (strip of 10)
Retired PRT-11637
2.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRXL-MaxSonar-WR
Retired SEN-11724
99.95 1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
24.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Audio Taper)
Retired COM-10734
19.95 1   
Cannot be ordered at this time.
Motorized Potentiometer Knob
Retired COM-10761
2.5 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Bartendro Dispenser - Peristaltic Pump and Controller
Retired WIG-12915
99.95
You save:
20 (17%)
1   
Cannot be ordered at this time.
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-41
Retired WRL-11786
45 3   
Cannot be ordered at this time.
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
15 2   
Cannot be ordered at this time.
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
NeuroSky MindWave Mobile+
Retired SEN-14455
99.95 1   
Cannot be ordered at this time.
Bare Conductive Touch Board Pro Kit
Retired KIT-14533
160 1   
Cannot be ordered at this time.
SMD LED - RGB APA102-2020 (Pack of 10)
Out of stock COM-14608
5.5 1   
Cannot be ordered at this time.
FreeSoC2 Development Board - PSoC5LP
Retired DEV-13714
99.95 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
SparkFun AST-CAN485 Dev Board
In stock DEV-14483
48.5 1   
SparkFun Distance Sensor Breakout - RFD77402 (Qwiic)
Retired SEN-14539
15.95 1   
Cannot be ordered at this time.
RockBLOCK External Patch Antenna
Retired WRL-14580
69.95 1   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module
Retired SEN-14588
44.95 1   
Cannot be ordered at this time.
SparkFun Flexible Grayscale OLED Breakout - 1.81"
Retired LCD-14606
57.5 1   
Cannot be ordered at this time.
Shapeoko v3
Retired TOL-14620
1169.95 1   
Cannot be ordered at this time.
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
In stock SEN-14722
23.5 1   
eYs3D Stereo Camera - EX8036
Only 4 left! SEN-14725
280
You save:
70 (20%)
1   
eYs3D Stereo Camera - EX8029
Retired SEN-14726
179.95 1   
Cannot be ordered at this time.
HX1 - VHF Narrow Band FM APRS Transmitter (144.39Mhz - NA)
Retired WRL-14740
50.95 1   
Cannot be ordered at this time.
RPLIDAR A2M8 360° Laser Range Scanner
Retired SEN-14756
369.95 1   
Cannot be ordered at this time.
NeuroSky MindWave Mobile 2
Out of stock SEN-14758
99.95 1   
Cannot be ordered at this time.
TFMini - Micro LiDAR Module (Qwiic)
Retired SEN-14786
31.47
You save:
13.48 (30%)
1   
Cannot be ordered at this time.
PaPiRus ePaper / eInk Screen HAT for Raspberry Pi
Retired LCD-14825
49.95 1   
Cannot be ordered at this time.
PaPiRus ePaper / eInk Screen HAT for Pi Zero
Retired LCD-14826
34.95 1   
Cannot be ordered at this time.
TinyFPGA BX Board
Retired DEV-14829
41.95 1   
Cannot be ordered at this time.
SparkFun IR Array Breakout - 110 Degree FOV, MLX90640 (Qwiic)
In stock SEN-14843
74.95 1   
Arduino MKR Vidor 4000
Retired DEV-14870
95.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-14970
47.16
You save:
11.79 (20%)
1   
Cannot be ordered at this time.
GPS/GNSS Embedded Antenna - 1m (SMA)
In stock GPS-14987
64.5 1   
SparkFun GPS-RTK Board - NEO-M8P-2 (Qwiic)
In stock GPS-15005
179.95
You save:
85 (32%)
1   
LimeSDR Mini
Retired WRL-15029
208.95 1   
Cannot be ordered at this time.
bladeRF 2.0 micro xA4
Retired WRL-15043
529.95 1   
Cannot be ordered at this time.
Pycom LoRa and Sigfox Antenna Kit - 915MHz
Retired WRL-14676
12.95 1   
Cannot be ordered at this time.
LimeSDR Mini Antenna Pack
Retired WRL-15030
49.95 1   
Cannot be ordered at this time.
Total: 10422.17