minty LIPO solar charger

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
MintyBoost 3.0 Kit
Retired KIT-10094
19.95 1   
Cannot be ordered at this time.
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
SparkFun USB LiPoly Charger - Single Cell
In stock PRT-12711
17.95 1   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Total: 132.7