cool stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
USB Bit Whacker - 18F2553 PTH Kit
Retired DEV-08265
24.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
SparkFun OpenServo
Retired ROB-09014
14.95 1   
Cannot be ordered at this time.
UAV V3 Development Platform
Retired GPS-09980
84.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Trimpot 10K
Retired COM-00104
0.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Toggle Switch
In stock COM-09276
2.1 1   
SFE Project Notebook - 10" x 7.5" (Red, White Pages)
Retired SWG-10396
4.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
IMU 6DOF v4 Sensor Board
Retired SEN-08726
99.95 1   
Cannot be ordered at this time.
UDB4 - PIC UAV Development Board
Retired GPS-11115
99.95 1   
Cannot be ordered at this time.
Electrical Conductivity Kit
Retired SEN-11193
149.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
29.95 1   
Cannot be ordered at this time.
13x2 Pin Female Header
Retired PRT-11765
1.95 1   
Cannot be ordered at this time.
Mux Shield II
Only 13 left! DEV-11723
26.95 1   
SparkFun MOSFET Power Controller
32 available PRT-11214
10.5 1   
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
1.5 2   
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
1.5 2   
Arduino Stackable Header - 10 Pin
In stock PRT-11376
1.5 2   
pcDuino - Dev Board
Retired DEV-11712
59.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
Small Heatsink
In stock PRT-11510
9.95 1   
SparkFun Photo Interrupter Breakout Board - GP1A57HRJ00F
In stock BOB-09322
1.6 1   
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 8 left! WIG-12772
63.5 1   
Slip Ring - 3 Wire (10A)
In stock ROB-13063
32.5 1   
Slip Ring - 6 Wire (2A)
Out of stock ROB-13064
16.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL337
Retired SEN-12786
9.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL377
Retired SEN-12803
25.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
14.95 1   
Cannot be ordered at this time.
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Cable Carrier - 10x15mm (0.5m Length)
In stock ROB-13207
11.95 1   
SFE Project Notebook - 10" x 7.5" (Black, Grey Pages)
Retired SWG-11063
4.95 1   
Cannot be ordered at this time.
SparkFun Resistor Chart Sticker
In stock SWG-10108
3.6 2   
Pocket AVR Programmer
21 available PGM-09825
37 2   
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
19 available TOL-10721
6.47 1   
Soldering Tip - Hakko - Chisel (T18-D16)
Only 14 left! TOL-10720
6.47 1   
USB to TTL Serial Cable
Out of stock CAB-12977
11.95 1   
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
SparkFun Third Hand Parts
In stock TOL-12033
2.45 1   
Metal Pushbutton - Latching (16mm, Green)
In stock COM-11973
6.5 1   
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
6.5 1   
SparkFun PiRetrocade
Retired KIT-14007
41.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Piezo Vibration Sensor - Small Vertical
15 available SEN-09199
9.95 1   
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
USB to Micro-B Adapter
In stock COM-14567
2.1 1   
Pi Zero USB Stem
In stock KIT-14526
6.5 1   
Total: 1406.54