by LeMonkey
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 |
![]() |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
Wall Adapter Power Supply - 5V DC 1A
TOL-08269 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
PowerSwitch Tail
COM-09842 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino Project Enclosure
PRT-10088 |
11.95 |
1
Cannot be ordered at this time. |
![]() |
Real Time Clock Module
BOB-00099 |
29.9 |
2
Cannot be ordered at this time. |
![]() |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 |
![]() |
Solder Leaded - 15-gram Tube
TOL-09162 |
2.25 | 1 |
![]() |
Parts Box
TOL-09283 |
3.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun T-Shirt - Small
SWG-08342 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Piezo Vibration Sensor - Large
SEN-09196 |
11 | 2 |
![]() |
2mm 10pin XBee Header
PRT-10112 |
2.1 | 2 |
![]() |
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
WRL-10414 |
45.9 |
2
Cannot be ordered at this time. |
![]() |
Resistor Kit - 1/4W
COM-09258 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
COM-10466 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
8.5 | 1 |
![]() |
Breakout Board for XBee Module
BOB-08276 |
3.5 | 1 |
![]() |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 |
![]() |
Voltage Regulator - 3.3V
COM-00526 |
2.1 | 1 |
![]() |
Mini Photocell
SEN-09088 |
1.6 | 1 |
![]() |
SparkFun Breadboard Power Supply 5V/3.3V
PRT-00114 |
11.95 | 1 |
![]() |
Breadboard Power Supply Stick 5V/3.3V
PRT-09319 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 |
![]() |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 |
![]() |
Battery Holder 2xAA with Cover and Switch
PRT-09547 |
1.6 | 1 |
![]() |
Heatsink TO-220
PRT-00121 |
1.05 | 1 |
![]() |
XBee Explorer USB
WRL-08687 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Ultimate IMU
SEN-10082 |
149.95 |
1
Cannot be ordered at this time. |
![]() |
RN-XV WiFly Module - Wire Antenna
WRL-10822 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
Electrical Engineering 101 - (3rd Edition)
BOK-09458 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
CMOS Camera - 640x480
SEN-08667 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
Total: 574.35 |