by mrjimenez
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
LPG Gas Sensor - MQ-6
SEN-09405 |
5.5 | 1 |
![]() |
Banana to IC Hook Cables
CAB-00506 |
5.5 | 1 |
![]() |
IC Hook with Pigtail
CAB-09741 |
5.5 | 1 |
![]() |
Basic 20x4 Character LCD - Black on Green 5V
LCD-00256 |
17.95 |
1
Cannot be ordered at this time. |
![]() |
Trimpot 10K Ohm with Knob
COM-09806 |
1.05 | 1 |
![]() |
Basic 16x2 Character LCD - Yellow on Blue 5V
LCD-00790 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Touch Shield
DEV-10508 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 |
![]() |
Crystal Kit
COM-09994 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Mini Speaker - PC Mount 12mm 2.048kHz
COM-07950 |
2.1 | 1 |
![]() |
SparkFun Gas Sensor Breakout
BOB-08891 |
1.05 | 1 |
![]() |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 |
![]() |
Break Away Male Headers - Right Angle
PRT-00553 |
2.25 | 1 |
![]() |
PIC 18 Pin 7-A/D 20MHz 4K - 16F88
COM-00228 |
4.75 |
1
Cannot be ordered at this time. |
![]() |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 |
![]() |
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 |
![]() |
Brass Sponge
TOL-08964 |
3.5 | 1 |
![]() |
Solder Wick #2 25ft. - TechSpray
TOL-08775 |
32.5 | 1 |
![]() |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 |
![]() |
Screw - Phillips Head (1", 4-40, 10 pack)
PRT-10450 |
0.46
You save: 1.04 (69%) |
1
Cannot be ordered at this time. |
![]() |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
1.6 | 1 |
![]() |
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
PRT-10463 |
4.5 | 1 |
![]() |
XBee Shield
WRL-09976 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
Wixel
WRL-10665 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Wixel Shield for Arduino
WRL-10824 |
12.95 |
1
Cannot be ordered at this time. |
![]() |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 |
![]() |
Tool Kit - Screwdriver and Bit Set
TOL-10865 |
10.95 | 1 |
![]() |
Jumper Wires Premium 6" F/F Pack of 100
PRT-10898 |
26.95 | 1 |
![]() |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
26.95 | 1 |
![]() |
PowerSwitch Tail II
COM-10747 |
28.95 |
1
Cannot be ordered at this time. |
![]() |
Pogo Pin w/ Chiseled Tip
PRT-08870 |
2.1 | 1 |
![]() |
Pogo Pin w/ Pointed Tip
PRT-09174 |
1.05 | 1 |
![]() |
Alligator Test Leads - Multicolored 10 Pack
PRT-11037 |
2.95 |
1
Cannot be ordered at this time. |
![]() |
Smart SMD Tester
TOL-10829 |
29.95 | 1 |
![]() |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 |
![]() |
Solenoid - 5V (Small)
ROB-11015 |
5.5 | 1 |
![]() |
SparkFun Safety Glasses
SWG-11046 |
9.9 | 2 |
![]() |
Making Android Accessories with IOIO
BOK-11135 |
7.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun AVR ISP Shield - PTH Kit
DEV-11168 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Fio v3 - ATmega32U4
DEV-11017 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 |
![]() |
SparkFun ATMEGA32U4 Breakout
DEV-11117 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino Leonardo with Headers
DEV-11286 |
27.95 |
1
Cannot be ordered at this time. |
![]() |
FTDI Cable 5V
DEV-09718 |
19.5 | 1 |
![]() |
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
![]() |
Header Kit Retail
RTL-11239 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
IR Receiver Diode - TSOP38238
SEN-10266 |
2.1 | 1 |
![]() |
SolderPro 50 Butane Soldering Iron Kit
TOL-09450 |
24.95
You save: 3 (11%) |
1
Cannot be ordered at this time. |
![]() |
SolderPro 50 Hot Knife Tip
TOL-10137 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Cerberus USB Cable - 6ft (Sale)
CAB-11515 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Serial Enabled LCD Kit
LCD-10097 |
21.95 | 1 |
![]() |
Teensy 3.0
DEV-11780 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi Camera Module
DEV-11868 |
34.95 |
1
Cannot be ordered at this time. |
![]() |
Muscle Wire® - 0.005" Diameter (1 foot)
COM-11899 |
1.6 | 1 |
![]() |
SparkFun USB Type A Female Breakout
BOB-12700 |
4.95 | 1 |
![]() |
Copper Tape - 2" (50ft)
PRT-11081 |
18.5 | 1 |
![]() |
Pocket Screwdriver Set
TOL-12891 |
9 | 2 |
![]() |
SparkFun Tool Bag Kit
TOL-13055 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
Brass Sponge with Base
TOL-08965 |
10.95 |
1
Cannot be ordered at this time. |
![]() |
Resistor Lead Bending Tool
TOL-13114 |
5.5 | 1 |
![]() |
High Temperature Adhesive Tape - (1cm, 33m)
PRT-10687 |
5.5 | 1 |
![]() |
SparkFun Hydra Power Cable - 6ft
CAB-11579 |
2.5
You save: 3 (55%) |
1 |
![]() |
Analog Panel Meter - 0 to 5 VDC
TOL-10285 |
5.5 | 1 |
![]() |
Hakko FX-901 Cordless Soldering Iron
TOL-13151 |
24.95
You save: 10 (29%) |
1
Cannot be ordered at this time. |
![]() |
WiFi Module - ESP8266
WRL-13678 |
6.95 |
1
Cannot be ordered at this time. |
![]() |
OBD-II to DB9 Cable
CAB-10087 |
10.95 | 1 |
![]() |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
3.5 | 1 |
![]() |
Mojo v3 FPGA Development Board
DEV-11953 |
74.95 |
1
Cannot be ordered at this time. |
Total: 876.21 |