Sudar

by Sudar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
Only 3 left! COM-08546
2.5 2   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
FM Radio Transmitter Breakout- NS73M
Retired WRL-08482
9.95 1   
Cannot be ordered at this time.
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
SI4735-C40-GU AM/FM Radio IC
Retired COM-10227
9.95 1   
Cannot be ordered at this time.
FM Receiver Module
Retired WRL-08770
9.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
Retired WRL-08945
3.9 2   
Cannot be ordered at this time.
RF Link 2400bps Receiver - 315MHz
Retired WRL-08948
9.9 2   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
GPS Shield Retail
Retired RTL-09898
79.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Audio-Sound Module - SOMO-14D
Retired DEV-09534
19.95 1   
Cannot be ordered at this time.
Breakout for ADNS2620 Optical Mouse Sensor
Retired BOB-10105
14.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
MegaBrite - Straight Headers
Retired COM-10236
9.95 1   
Cannot be ordered at this time.
MinM - Miniature BlinkM
Retired DEV-09904
12.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED Breakout - Green
Retired BOB-09657
6.95 1   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
MP3 and MIDI Codec - VS1053B
Retired COM-08892
19.95 1   
Cannot be ordered at this time.
Ambient Light Sensor - TEMT6000x01
In stock COM-08348
1.6 1   
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
4.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Color LCD Shield
Retired LCD-09363
29.95 1   
Cannot be ordered at this time.
GPS Shield
Retired GPS-10102
9.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
9.9 2   
Cannot be ordered at this time.
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
MP3 Shield
Retired DEV-09736
29.95 1   
Cannot be ordered at this time.
Video Game Shield
Retired KIT-10226
22.95 1   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
SparkFun WiFly Shield
Retired WRL-09954
69.95 1   
Cannot be ordered at this time.
Color LCD 128x128 Nokia Knock-Off
Retired LCD-00569
14.95 1   
Cannot be ordered at this time.
TellyMate
Retired DEV-09313
27.95 1   
Cannot be ordered at this time.
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
SparkFun Lectro Candle Kit
Retired KIT-09563
14.95 1   
Cannot be ordered at this time.
4x4 Driver Shield
Retired DEV-11352
59.95 1   
Cannot be ordered at this time.
Total: 1052.83