by zagGrad
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
2.1 | 2 |
![]() |
Resistor 330 Ohm 1/6th Watt PTH - 20 pack
COM-10465 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
2.75 | 5 |
![]() |
Reed Switch - Insulated
COM-10601 |
4.2 | 2 |
![]() |
Mini Pushbutton Switch
COM-00097 |
2.25 | 5 |
![]() |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack (Sale)
COM-10466 |
0.5 |
1
Cannot be ordered at this time. |
![]() |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
2.1 | 2 |
![]() |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
![]() |
Magnet Disk - 0.709"
COM-08890 |
2.1 | 2 |
![]() |
Breadboard - Small Self-Adhesive
PRT-00137 |
11.9 |
2
Cannot be ordered at this time. |
![]() |
SparkFun Beginner Parts Kit
KIT-10003 |
19.95 |
1
Cannot be ordered at this time. |
Total: 55.25 |