Hardware

by TheStig

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
16 10   
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1", 4-40, 10 pack)
Retired PRT-10450
0.46
You save:
1.04 (69%)
1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Standoff - Nylon (3/8", 4-40)
In stock PRT-10316
5 10   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
5 10   
Cannot be ordered at this time.
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
0.2
You save:
1.3 (87%)
1   
Cannot be ordered at this time.
Crimp Pins for Dust Sensor Connector
Retired PRT-09728
18
You save:
2 (10%)
200   
Cannot be ordered at this time.
Mating connector for Dust Sensor Connector Housing
Retired PRT-09693
1.5 1   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
Screw - Flat Head (1.25", 4-40)
Retired PRT-08988
5 100   
Cannot be ordered at this time.
Total: 62.87