wish list name

by Member #9566

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Air Quality Sensor - SGP40 (Qwiic)
In stock SEN-18345
18.5 1   
SparkFun 20x4 SerLCD - RGB Backlight (Qwiic)
Out of stock LCD-16398
26.95 1   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
SparkFun GPS Breakout - XA1110 (Qwiic)
Out of stock GPS-14414
34.95 1   
SparkFun Qwiic Cable Kit
In stock KIT-15081
8.95 1   
Enclosure - Aluminum (120x94.5x34mm)
In stock PRT-13838
5.5 1   
SparkFun Lightning Detector - AS3935
Only 13 left! SEN-15441
28.5 1   
SparkFun Qwiic ToF Imager - VL53L5CX
In stock SEN-18642
24.95 1   
SparkFun RedBoard Artemis
Only 4 left! DEV-15444
21.5 1   
SparkFun GPS Breakout - Chip Antenna, SAM-M8Q (Qwiic)
In stock GPS-15210
42.95 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
10.95 1   
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Female Headers
In stock PRT-00115
1.75 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
SparkFun ToF Range Finder Sensor - VL6180
Only 2 left! SEN-12785
29.5 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
Muscle Wire® - 0.012" Diameter (1 foot)
In stock COM-11900
2.1 1   
Muscle Wire® - 0.005" Diameter (1 foot)
Out of stock COM-11899
1.6 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Copper Tape - 2" (50ft)
In stock PRT-11081
18.5 1   
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
SparkFun Load Cell Amplifier - HX711
Out of stock SEN-13879
10.95 1   
Load Sensor - 50kg (Generic)
Only 9 left! SEN-10245
4.5 1   
SparkFun DC/DC Converter Breakout
Retired BOB-09370
23.77
You save:
10.18 (30%)
1   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit
Only 7 left! KIT-13927
106.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
SparkFun RedBoard Turbo - SAMD21 Development Board
20 available DEV-14812
19.95 1   
Wheel Encoder Kit
In stock ROB-12629
27.9 2   
SparkFun Wireless Motor Driver Shield
Out of stock DEV-14285
9.5
You save:
15.45 (62%)
1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Total: 782.47