Kasun's Wishlist 02

by kuzyt

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Crimping Pliers for JST
Retired TOL-10219
59.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
IMU Analog Combo Board - 5 Degrees of Freedom IDG500/ADXL335
Retired SEN-09268
44.95 1   
Cannot be ordered at this time.
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
2.75 5   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
2.25 5   
JST SH Jumper 2 Wire Assembly - 8"
Retired PRT-10357
3 2   
Cannot be ordered at this time.
JST SH Jumper 3 Wire Assembly - 8"
Retired PRT-10358
3 2   
Cannot be ordered at this time.
Silicone Bumpers - Small, Clear (8x2mm, 5 pack)
Retired PRT-10230
1.9 2   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
2.1 1   
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
JST Jumper 3 Wire Assembly
In stock PRT-09915
3.2 2   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
2.1 2   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
2.5 10   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
Only 3 left! COM-08546
3.75 3   
LED - Super Bright Green
In stock COM-08285
2.1 2   
LED - Super Bright White
In stock COM-00531
2.1 2   
LED - Super Bright Yellow
In stock COM-00530
2.1 2   
LED - Super Bright Blue
Only 12 left! COM-00529
2.1 2   
LED - Super Bright Red
20 available COM-00528
8.4 8   
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
4.2 4   
Total: 305.8