Andy's Wishlist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Dual Band Antenna - U.FL (2.4GHz, 5.8GHz)
In stock WRL-18087
2.1 1   
SparkFun WiFi Shield - ESP8266
16 available WRL-13287
18.5 1   
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
PCB Antenna - U.FL (2.4GHz)
Only 6 left! WRL-18086
1.5 1   
SparkFun LiPo Charger Plus
Out of stock PRT-15217
11.5 1   
Zio Qwiic OLED Display (1.5inch, 128x128)
Out of stock LCD-15890
21.5 1   
Qwiic Alphanumeric Display - Purple
Retired SPX-16425
6.95 1   
Cannot be ordered at this time.
Qwiic Alphanumeric Display - Blue
Retired SPX-16426
6.95 1   
Cannot be ordered at this time.
SparkFun Battery Babysitter - LiPo Battery Manager
In stock PRT-13777
21.5 1   
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
SparkFun LiPo Charger/Booster - 5V/1A
26 available PRT-14411
17.5 1   
SparkFun 9DoF IMU Breakout - ICM-20948 (Qwiic)
In stock SEN-15335
18.5 1   
Lithium Ion Battery - 2Ah
In stock PRT-13855
13.95 1   
Lithium Ion Battery - 850mAh
In stock PRT-13854
10.95 1   
Lithium Ion Battery - 1Ah
Retired PRT-13813
21.9 2   
Cannot be ordered at this time.
Magnetic Imaging Tile - 8x8
Only 13 left! SPX-14652
149.95 1   
SparkFun Power Delivery Board - USB-C (Qwiic)
In stock DEV-15801
26.95 1   
SparkFun Qwiic Pro Micro - USB-C (ATmega32U4)
In stock DEV-15795
21.5 1   
SparkFun TeensyView
Retired LCD-14048
5
You save:
12.95 (72%)
1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
17.5 5   
Teensy 3.5 (Headers)
Retired DEV-14056
28.95 1   
Cannot be ordered at this time.
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
Bus Pirate - v3.6a
In stock TOL-12942
32.5 1   
MSP430 SMD IC
Retired COM-11107
4.95 1   
Cannot be ordered at this time.
FemtoBuck LED Driver
In stock COM-13716
8.95 1   
Bleep Drum Kit with MIDI
Retired KIT-12976
79.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
RGB LED Bar Graph - 48 Segment
Retired COM-14000
19.95
You save:
10 (33%)
1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
Only 3 left! COM-08546
1.25 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
Out of stock COM-10002
1.6 1   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
23 available COM-10001
1.6 1   
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
3.5 1   
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
NeoPixel Ring - 24 x WS2812 5050 RGB LED
Retired COM-12665
19.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
Arduino MKR Vidor 4000
Retired DEV-14870
95.95 1   
Cannot be ordered at this time.
Total: 805.8