The Order

by Papa Smurf

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-08798
1.5 5   
Cannot be ordered at this time.
SparkFun USB Programmer for PICAXE
Retired PGM-09260
14.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Jumper Wires Premium 6" M/M Pack of 10
Only 7 left! PRT-08431
4.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
PICAXE 8 Pin Proto Kit
20 available DEV-08321
4.5 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
PIC 8 Pin 20MHz 2K 4A/D - 12F683
Retired COM-00215
2.53 1   
Cannot be ordered at this time.
Basic 8x2 Character LCD - Black on Green 5V
Retired LCD-11122
9.95 1   
Cannot be ordered at this time.
Total: 73.48