Touch Module

by randy86

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino Project Enclosure
Retired PRT-10088
11.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
LED - Super Bright Red
20 available COM-00528
1.05 1   
LED - Super Bright Green
In stock COM-08285
1.05 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Alligator to Alligator Cables
Retired CAB-08927
2.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
Total: 251.4