My Personal Wish List

by markmsmith

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Modem - BlueSMiRF Gold (Old-School)
Retired WRL-00582
49.95 1   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
1.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
2.1 1   
RFID Button - 16mm (125kHz)
In stock SEN-09417
9 2   
USB Logic Analyzer
Retired TOL-08938
149.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
39.95 1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
11.5 10   
Sensor Kit
Retired DEV-11283
179.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun Simblee BLE Breakout - RFD77101
Retired WRL-13632
27.95 1   
Cannot be ordered at this time.
RN-52 - Bluetooth Audio Module
Retired WRL-11678
25 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
1.5 1   
Conductive Thread - 60g (Stainless Steel)
34 available DEV-11791
51.5 1   
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
Total: 700.6