Winter 2016-2017

by FlyByPC

Favorited Favorite 0

Any or all of these things would be useful and/or interesting. The most expensive ones are not always the most useful or cool -- the smaller ones are fun, too.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" Mixed Pack of 100
Out of stock PRT-09194
26.95 1   
Infrared Thermometer - MLX90614
In stock SEN-09570
18.95 1   
Go-Between Shield
Retired DEV-11002
13.95 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
23.8 4   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
1 2   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 4-pin, 4"
In stock PRT-10364
21 20   
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
LilyPad Tri-Color LED
Retired DEV-08467
24.5 7   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
2.1 1   
One Wire Digital Temperature Sensor - DS18B20
Retired SEN-00245
79 20   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
8 5   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
LED RGB Strip - Sealed (1m)
Retired COM-12023
14.95 1   
Cannot be ordered at this time.
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
24.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.005" Diameter (1 foot)
Out of stock COM-11899
1.6 1   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Schottky Diode
In stock COM-10926
1.25 5   
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
LED - Basic Blue 5mm
In stock COM-11372
3 5   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
14 4   
USB 32-Bit Whacker - PIC32MX795 Development Board
In stock DEV-09713
50.95 1   
IC Test Clip - SOIC 8-Pin
In stock COM-13153
19.5 1   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Cool White)
In stock COM-13105
8.95 1   
EL Panel - White (10x10cm)
Retired COM-10799
14.95 1   
Cannot be ordered at this time.
SparkFun WiFi Shield - ESP8266
16 available WRL-13287
18.5 1   
Standard Gripper Kit B - Straight Mount
Retired ROB-13175
9.95 1   
Cannot be ordered at this time.
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
10 Segment LED Bar Graph - Blue
In stock COM-09937
2.25 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
21.9 2   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 6Ah
In stock PRT-13856
32.5 1   
Webcam - USB
Retired SEN-13873
15.95 1   
Cannot be ordered at this time.
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 2" (50ft)
In stock PRT-13828
21.5 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
SparkFun Level Shifting microSD Breakout
Only 3 left! DEV-13743
5.95 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
SparkFun Thermocouple Breakout - MAX31855K
In stock SEN-13266
18.5 1   
Thermocouple Type-K - Stainless Steel
In stock SEN-13715
5.5 1   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun MIDI Shield
In stock DEV-12898
23.5 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
14.95 1   
Cannot be ordered at this time.
JST to Breadboard Jumper (3-pin)
In stock CAB-13685
1.6 1   
uArm Metal - Desktop Robotic Arm
Retired ROB-13663
339.95 1   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812B
In stock BOB-13282
4.5 1   
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
USB Digital Multimeter - Auto-Ranging (RS232 Output)
Retired TOL-12967
59.95 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Cable Carrier - 10x15mm (0.5m Length)
In stock ROB-13207
11.95 1   
USB Cable Extension - 1.5 Foot
Retired CAB-13309
1.46
You save:
0.49 (25%)
1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 11 left! PRT-13032
13.95 1   
Ding and Dent Production Builds
Retired DD-13265
2.95 1   
Cannot be ordered at this time.
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Female
In stock PRT-13126
1.05 1   
Total: 2086.51