Swanson Girls Xmas

by Member #169056

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
Third Hand
Out of stock TOL-09317
10.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Breadboard - Classic
In stock PRT-00112
10.95 1   
Arduino ProtoShield Kit Retail
Retired RTL-09900
17.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
11.9 2   
Cannot be ordered at this time.
Making Things Talk
Retired BOK-09300
14.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
19.9 2   
Toy DC Motor with Leads
Retired ROB-09608
2.85 3   
Cannot be ordered at this time.
Relay SPDT Sealed
Out of stock COM-00100
4.2 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.75 5   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
Simon Says - Surface Mount Soldering Kit
Retired KIT-09882
24.95 1   
Cannot be ordered at this time.
Tri-Color LED Breakout Kit
Retired KIT-10111
8.95 1   
Cannot be ordered at this time.
It's a Through-Hole Christmas, Charlie Brown!
Retired KIT-09565
17.95 1   
Cannot be ordered at this time.
LilyPad Pro Kit
Retired DEV-08873
29.95 1   
Cannot be ordered at this time.
Bracelet Kit - Ruby (Red)
Retired KIT-10093
49.95 1   
Cannot be ordered at this time.
Bracelet Kit - Sapphire (Blue)
Retired KIT-10092
49.95 1   
Cannot be ordered at this time.
Bracelet Kit - Diamond (White)
Retired KIT-10091
49.95 1   
Cannot be ordered at this time.
LilyPad E-Sewing Kit
Retired KIT-08797
49.35 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 70W - Analog
Retired TOL-00084
79.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
24 available TOL-08775
32.5 1   
Solder Wick #2 5ft. - Generic
Only 14 left! TOL-09327
5.5 2   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Getting Started with Arduino
Retired BOK-09301
10.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
Standoff - Nylon (3/8", 4-40, 4 pack)
Retired PRT-00444
1.95 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
SolderPro 50 Butane Soldering Iron Kit
Retired TOL-09450
24.95
You save:
3 (11%)
1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Wireless Shield
Retired WRL-09841
24.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
7.5 10   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
7.5 10   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Cyber Monday Light Up the Holidays
Retired KIT-14060
32.95 1   
Cannot be ordered at this time.
Cyber Monday IoT Hobby Kit
Retired KIT-14061
54.95 1   
Cannot be ordered at this time.
Total: 952.55