Kittehz_V20

by Nick Poole

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solenoid - 36v
In stock ROB-10391
20.5 1   
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
SparkFun OpAmp Breakout - LMV358
34 available BOB-09816
11.9 2   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
EL Panel - Red (10x10cm)
Retired COM-10801
59.8 4   
Cannot be ordered at this time.
LED - Super Bright Red (25 pack)
In stock COM-09660
8.5 1   
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
5.5 10   
Jumper Wire - 0.1", 4-pin, 6"
In stock PRT-10369
3.2 2   
Total: 196.21