wishlist

by pfoltz

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Battery Holder - 4xAA Square Terminated
Retired PRT-08159
3.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (6mm, 1' long)
Retired PRT-10695
4.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 0.96" (uOLED-96-G1GFX)
Retired LCD-08538
39.95 1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
34.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
3.5 2   
RGB LED Strip - Pigtail Connector (pair)
Retired PRT-11182
1 2   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 5m
Retired COM-10262
69.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Total: 303.45