Newstuff

by Member #151678

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RTK Express Kit
Only 4 left! GPS-18380
722.5 1   
Touch Shield
Retired DEV-10508
14.95 1   
Cannot be ordered at this time.
Arduino+LabVIEW Bundle
Retired DEV-10812
49.95 1   
Cannot be ordered at this time.
7-Segment Display - 6.5" (Red)
In stock COM-08530
123 6   
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
RGB LED Strip - 60 LED/m - 1m
Retired COM-10259
12.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
7 4   
Thermistor 10K
In stock SEN-00250
0.95 1   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
4.2 4   
Rotary Encoder - 200 P/R (Quadrature)
In stock COM-10932
48.5 1   
LED - RGB Clear Common Cathode (25 pack)
Retired COM-09853
17.56
You save:
4.39 (20%)
1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
399.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold
Retired WRL-10268
64.95 1   
Cannot be ordered at this time.
NCP1400-5V Step-Up Breakout
Retired PRT-08999
5.95 1   
Cannot be ordered at this time.
NCP1400-3.3V Step-Up Breakout
Retired PRT-09216
5.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
DSO Quad - Pocket-Sized Digital Oscilloscope
Retired TOL-10388
189.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Red)
In stock COM-11966
6.5 1   
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Total: 1957.96