Radios

by zgramana

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Artemis Module - Low Power Machine Learning BLE Cortex-M4F
In stock WRL-15484
9.95 1   
Nordic USB ANT Stick
Retired WRL-08840
34.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+
Retired WRL-00691
41.9 2   
Cannot be ordered at this time.
Transceiver nRF24AP1 with Trace Antenna
Retired WRL-08565
49.9 2   
Cannot be ordered at this time.
Modem Long Range 433MHz: UM96 - Includes Antenna and Cable
Retired WRL-00155
89.9 2   
Cannot be ordered at this time.
Transceiver nRF24L01 Olimex Straight
Retired WRL-08283
20.95 1   
Cannot be ordered at this time.
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
194.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 915MHz
Retired WRL-12030
5.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 915MHz
Retired WRL-12031
6.95 1   
Cannot be ordered at this time.
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
29.95 1   
Cannot be ordered at this time.
U.FL SMD Connector
Retired WRL-09144
1.5 1   
Cannot be ordered at this time.
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
15 available WRL-09143
8.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
SparkFun Bluetooth Audio Breakout - BC127
Retired WRL-11927
44.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
bladeRF 2.0 micro xA4
Retired WRL-15043
529.95 1   
Cannot be ordered at this time.
LimeSDR
Retired WRL-15027
349.95 1   
Cannot be ordered at this time.
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
13.95 1   
Total: 1461.03