wish list name

by Member #138958

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Voice Recorder Breakout - ISD1932
Retired BOB-10653
19.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
1.75 1   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Super-Awesome Sylvia’s Super-Awesome Project Book
Retired BOK-13232
14.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
13.95 1   
SparkFun LED Driver Breakout - LP55231
In stock BOB-13884
21 2   
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
RedBearLab BLE Nano Kit - nRF51822
Retired WRL-14071
32.95 1   
Cannot be ordered at this time.
Total: 198.5