Main Wish List - On Deck

by nsolyntjes

Favorited Favorite 0

This is the list of things that I consider myself "almost" ready to buy. It's basically a waiting list for the cart. This is necessary because I am poor, very poor. Also sometimes things on the site run out of stock, or because one cheap item is stupid without a more expensive one. But, mainly, because I'm very poor.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RGB LED Matrix Panel - 32x32
In stock COM-14646
48.5 1   
Fairy Lights - Addressable RGB (5m)
In stock PRT-16792
21.5 1   
Raspberry Pi 5 - 8GB
In stock DEV-23551
80 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Out of stock ROB-14451
13.5 1   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
4.1 2   
10 Segment LED Bar Graph - Red
In stock COM-09935
4.5 2   
7-Segment Display - 4-Digit (Red)
Out of stock COM-09483
2.45 1   
7-Segment Display - 4-Digit (Yellow)
Retired COM-09480
2.25 1   
Cannot be ordered at this time.
SPDT Slide Switch
In stock COM-09609
2.85 3   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
Out of stock KIT-13815
9.95 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
2.1 2   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
7 2   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
Female Headers
In stock PRT-00115
1.75 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
4.2 2   
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
Stackable Header - 2x23 Pin Female
In stock PRT-12790
3.25 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Lithium Ion Battery - 1000mAh 7.4v
Only 13 left! PRT-11855
21.9 2   
Breadboard - Mini Modular (Black)
Only 6 left! PRT-12047
4.5 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
22 available WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
Only 5 left! WRL-10534
5.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Mini Pushbutton Switch
In stock COM-00097
7.2 16   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Full-Size (Bare)
Out of stock PRT-12615
6.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Voltage Regulator - Adjustable
Only 4 left! COM-00527
2.1 1   
Slide Pot - Medium (10k Linear Taper)
23 available COM-11621
2.75 1   
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
5-way Tactile Switch
In stock COM-10063
4.2 2   
Total: 374.4