My wish list

by tommytwoeyes

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
ezLCD 301 - 2.6" Color LCD
Retired LCD-11000
99.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Digital PWM Motor Speed Controller - 50A
Retired ROB-09668
119.9 2   
Cannot be ordered at this time.
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
21.9 2   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
23 available ROB-10189
12.95 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
Servo Cable - Female to Female
Retired ROB-09187
14.75 5   
Cannot be ordered at this time.
Toy Tires - Off Road
Retired ROB-00422
7.9 2   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor - Sharp GP2Y0A21YK
In stock SEN-00242
14.95 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Short Range - Sharp GP2D120XJ00F
Retired SEN-08959
13.95 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
5.58
You save:
8.37 (60%)
1   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
22 4   
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
RFID Reader - RedBee Experimenters Kit (125 kHz)
Retired SEN-10074
99.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyro ITG-3200 Breakout
Retired SEN-09801
19.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - BMA180
Retired SEN-09723
29.95 1   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
In stock SEN-09403
5.5 1   
Fingerprint Scanner
Retired SEN-08839
129.95 1   
Cannot be ordered at this time.
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
CMOS IR Camera Module - 500x582
Retired SEN-08773
34.95 1   
Cannot be ordered at this time.
CMOS Camera Module - 640x480
Retired SEN-08739
31.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface
Retired SEN-10061
44.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - Maxbotix LV-WR1
Retired SEN-09009
99.95 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
Evaluation Board for MLX90614 IR Thermometer
Retired SEN-09813
49.95 1   
Cannot be ordered at this time.
SparkFun Coffee Mug
Retired SWG-09192
4.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - Large
Retired SWG-08339
24.95 1   
Cannot be ordered at this time.
Arduino Mini 04
Retired DEV-08164
33.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 8 Pin
In stock PRT-09279
7.5 10   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
7.5 10   
Getting Started with Arduino
Retired BOK-09301
10.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
Practical Arduino
Retired BOK-09613
39.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
ArduPilot Mega - Arduino Mega compatible UAV Controller
Retired GPS-10294
59.95 1   
Cannot be ordered at this time.
Arduino Uno SMD
Retired DEV-10356
24.95 1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
Thumb Slide Joystick
30 available COM-09426
3.95 1   
Programming Interactivity
Retired BOK-09415
19.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
GPS Shield Retail Kit
Retired RTL-10709
59.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
Wild Thumper Controller Board
Retired ROB-11057
149.9 2   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
559.9 2   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
6" Digital Calipers
In stock TOL-10997
16.5 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
2.75 5   
GPS Receiver - GS407 Helical (50 Channel)
Retired GPS-11466
89.95 1   
Cannot be ordered at this time.
CMOS Camera - 1300x1040
Retired SEN-08668
9.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
RFID Reader ID-3LA (125 kHz)
16 available SEN-11862
27.95 1   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
Graphic LCD 84x48 - Nokia 5110
Out of stock LCD-10168
8.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
39.95 1   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Black (RPi2, B+)
Retired DEV-12997
8.95 1   
Cannot be ordered at this time.
Intel® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
WiFi Module - ESP8266
Retired WRL-13678
6.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
16.95 1   
Big Easy Driver
In stock ROB-12859
21.5 1   
LilyTwinkle
In stock DEV-11364
5.95 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
SparkFun Electret Microphone Breakout
In stock BOB-12758
7.5 1   
Magnetic Door Switch Set
In stock COM-13247
3.95 1   
Atto84 with Arduino Bootloader
Retired SPX-14804
5.95 1   
Cannot be ordered at this time.
Qwiic IR Array - MLX90640 55° FOV
Retired SPX-14769
49.95
You save:
10 (17%)
1   
Cannot be ordered at this time.
Robotic Finger Sensor v2
Out of stock SPX-14687
39.95 1   
FLIR Radiometric Lepton Dev Kit
Retired KIT-14654
239.95 1   
Cannot be ordered at this time.
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
Infrared Non-contact Thermometer (Qwiic) - MLX90632
Retired SPX-14569
19.95 1   
Cannot be ordered at this time.
Total: 3444.61