Xmas

by willliam

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
1.8" TFT LCD 160x128 RGB
Out of stock SPX-15094
2.95 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
WWVB NIST Radio Time Receiver Kit
Retired WRL-10060
10.95 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
Thumb Joystick
Out of stock COM-09032
9 2   
Voltage Regulator - 3.3V
In stock COM-00526
4.2 2   
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Relay SPDT Sealed
Out of stock COM-00100
8.4 4   
StarBoard Flexible LED Strip - Pink (5 pack)
Retired PRT-10961
19.95 1   
Cannot be ordered at this time.
Portable Rotary Phone - Black
Retired POR-00286
199.95 1   
Cannot be ordered at this time.
Sparkle Kit - Diamond
Retired KIT-10836
19.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
19.9 2   
Cannot be ordered at this time.
Breakout Board for VS1000D
Retired BOB-08849
59.9 2   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
17.85 3   
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
21.9 2   
Cannot be ordered at this time.
Optoisolator - 1 Channel
Retired COM-00314
1.5 3   
Cannot be ordered at this time.
Shift Register 8-Bit High-Power - TPIC6B595
Retired COM-00734
2.25 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Battery Holder - 4xAA Rectangle
Retired PRT-00551
1.95 1   
Cannot be ordered at this time.
Infrared Keychain Remote Control
Retired COM-10280
3.95 1   
Cannot be ordered at this time.
microSD USB Reader
Retired COM-09433
6.95 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Light Pipe - Clear Core (6mm, 1' long)
Retired PRT-10695
9.9 2   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
LED Tactile Button - Blue
In stock COM-10443
6.75 3   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-10256
7.9 2   
Cannot be ordered at this time.
Super Bright LED - Blue 10mm
In stock COM-08860
7.9 2   
Super Bright LED - Green 10mm
In stock COM-08861
5.5 2   
Super Bright LED - Red 10mm
In stock COM-08862
3.7 2   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Diffused LED - Blue 10mm
In stock COM-10635
1.8 3   
Diffused LED - Green 10mm
In stock COM-10633
1.8 3   
Diffused LED - Red 10mm
In stock COM-10632
1.8 3   
7027 "BuckToot" LED Driver Module
Retired COM-09642
13.95 1   
Cannot be ordered at this time.
LED Light Pipe 0.6" Round
Retired COM-09926
2.85 3   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 1' long)
Retired PRT-10697
3.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
6.25 5   
Cannot be ordered at this time.
LED Tactile Button - Orange
Retired COM-10441
2.1 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Tape - Blue/Green (1m)
Retired COM-10795
5.97
You save:
3.98 (40%)
1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
SparkFun Blackberry Trackballer Breakout
Retired COM-09320
16.95 1   
Cannot be ordered at this time.
Button Pad 2x2 - LED Compatible
In stock COM-07836
4.2 2   
Bulbdial Clock Kit - Black/Clear Case
Retired KIT-10021
84.95 1   
Cannot be ordered at this time.
LED Cube 3x3x3
Retired KIT-09867
69.95 1   
Cannot be ordered at this time.
Photopopper Photovore
Retired ROB-09554
35.95 1   
Cannot be ordered at this time.
5-Way Tactile Switch Breakout
Retired BOB-11160
5.95 1   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Blue (Sale)
Retired PRT-08801
2.95 1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
15 available SEN-11207
26.95 1   
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
0.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB, right-angle)
Retired COM-10984
3.95 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
79.9 2   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
SparkFun EL Escudo Dos
Retired COM-10878
29.5 1   
Cannot be ordered at this time.
Makey Makey - Deluxe Kit (Old Firmware)
Retired WIG-11322
39.95 1   
Cannot be ordered at this time.
Cubelets - KT06 Kit
Retired KIT-11074
159.95 1   
Cannot be ordered at this time.
MicroRax - Medium Kit
Retired PRT-10810
214.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Bluetooth Portable Rotary Phone - Black
Retired POR-09803
249.95 1   
Cannot be ordered at this time.
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
79.9 2   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
14.85 3   
Cannot be ordered at this time.
Making Android Accessories with IOIO
Retired BOK-11135
7.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
10.95 1   
Tactile Button Assortment Retail
Retired RTL-11243
5.95 1   
Cannot be ordered at this time.
LilyTwinkle
In stock DEV-11364
5.95 1   
Clear Plastic Knob
In stock COM-10597
4.2 4   
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
Bluetooth Modem - BlueSMiRF Gold
Retired WRL-10268
64.95 1   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
44.85 3   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
Starter Kit for Arduino - Flex (Uno SMD)
Retired DEV-10174
49.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
18 available TOL-10285
5.5 1   
DC Brushless Fan - 80x80x15mm (5V)
Retired COM-09649
5.95 1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
14.85 3   
Cannot be ordered at this time.
Laser Card Module - Red
Retired COM-00594
6.95 1   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
29.9 2   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
25.9 2   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
4.2 2   
LED - 3mm Cycling RGB (slow)
In stock COM-11448
1.1 2   
LED - 5mm Cycling RGB (fast)
19 available COM-11451
1.9 2   
Alcohol Gas Sensor - MQ-3
In stock SEN-08880
5.5 1   
LED - 10mm Cycling RGB (slow)
In stock COM-11452
1.05 1   
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
BarePaint - House Kit
Retired COM-11523
39.9 2   
Cannot be ordered at this time.
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-11272
44.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Mr. Roboto Kit
Retired KIT-11257
39.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
35.9
You save:
24 (40%)
2   
Cannot be ordered at this time.
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
4.95 1   
Cannot be ordered at this time.
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Tri-Color LED Breakout Kit
Retired KIT-10111
17.9 2   
Cannot be ordered at this time.
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Tri-Color Driver
Retired COM-09834
48.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - RGB Triple Play
Retired BOB-09738
19.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Wide Lens
Retired COM-09732
5.95 1   
Cannot be ordered at this time.
Luxeon Rebel Triple-LED Narrow Lens
Retired COM-09733
5.95 1   
Cannot be ordered at this time.
Stomp Switch - DPDT
Retired COM-11151
3.9 2   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Royal Blue
Retired COM-09633
4.95 1   
Cannot be ordered at this time.
Slide Potentiometer Knob - X-Large
27 available COM-09120
1.6 1   
Luxeon Rebel Wide Optic Lens
Retired COM-09641
1.95 1   
Cannot be ordered at this time.
Locking Button - Medium Red Panel Mount
Retired COM-09808
1.95 1   
Cannot be ordered at this time.
Triple Output High Power RGB LED
Retired COM-08718
16.4
You save:
19.5 (54%)
2   
Cannot be ordered at this time.
SparkFun LogicBlocks Kit
Retired KIT-11006
50.95 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Pull Chain Switch
Retired COM-11136
1.5 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
Color Light Sensor - Avago ADJD-S311-CR999
Retired SEN-10656
4.95 1   
Cannot be ordered at this time.
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
3.5 1   
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Potentiometer - Push-Lock (10K)
Retired COM-10805
2.95 1   
Cannot be ordered at this time.
Magnet Square - 0.125"
In stock COM-08644
1.05 1   
Photoluminescent Panel - 8.5x11"
Retired COM-11554
4.95 1   
Cannot be ordered at this time.
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 2200mAh 7.4v (Sale)
Retired PRT-10471
11.95 1   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
Multi-Chassis - Rescue Platform
Retired ROB-12092
139.95 1   
Cannot be ordered at this time.
XBee WiFi Module - Wire Antenna
Retired WRL-12571
87.9 2   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
2.4GHz Duck Antenna RP-SMA - Large
In stock WRL-00558
10.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
5V DC to DC Step Up - 2xAA
Retired PRT-08249
11.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Conductive Hook & Loop Strip - 2.5 cm x 40 cm
Retired COM-11832
23.95 1   
Cannot be ordered at this time.
Slip Ring - 6 Wire (2A)
Out of stock ROB-13064
33 2   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
5-way Tactile Switch
In stock COM-10063
2.1 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Photoluminescent Panel - 3x5"
Retired COM-11552
1.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
Cyber Monday Light Up the Holidays
Retired KIT-14060
32.95 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor Development Kit
Retired KIT-14409
82.95 1   
Cannot be ordered at this time.
SparkFun OpenScale
In stock SEN-13261
34.5 1   
Total: 3829.1