Battle bot

by Funda

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Metal Gearmotor 100:1
Retired ROB-08912
13.9 2   
Cannot be ordered at this time.
Wheel 42x19mm
Retired ROB-08899
13.9 2   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
PlayStation 2 Compatible Controller
Retired COM-10330
9.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Retired DEV-09220
14.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
Nut - Metal (4-40)
Retired PRT-10232
3.92
You save:
0.28 (7%)
28   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
7.7 14   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
6.4 4   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
2.5 5   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
29.85 3   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
13.9 2   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
8.85 3   
Female Headers
In stock PRT-00115
1.75 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Solder - 1/4lb Spool (0.032") Special Blend
In stock TOL-10243
26.95 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 5V/16MHz
Only 7 left! DEV-10915
18.5 1   
Total: 289.57