stuf

by Luc

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
43 2   
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
9.9 2   
Bearing Mount - Quad Block (5/8" Bore)
Retired ROB-12468
7.99 1   
Cannot be ordered at this time.
ServoBlock Kit - Hitec Standard (Hub Shaft)
Retired ROB-12347
80.97 3   
Cannot be ordered at this time.
Tube Clamp Hub - 5/8" Bore
Retired ROB-12499
17.97 3   
Cannot be ordered at this time.
Dual Screw Plate (pair)
Retired ROB-12462
1.49 1   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Raspberry Pi 3
Retired DEV-13825
39.95 1   
Cannot be ordered at this time.
RFduino - Simblee DIP
Retired DEV-13768
29.95 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Sensor - VL6180
Only 2 left! SEN-12785
29.5 1   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
Hobby Gearmotor - 140 RPM (Pair)
Out of stock ROB-13302
5.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
In stock ROB-14451
13.5 1   
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
Total: 524.87