Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Toggle Switch - SPDT, ON-ON
COM-16723 |
7.9 |
2
Cannot be ordered at this time. |
![]() |
Breadboard - Classic
PRT-00112 |
10.95 | 1 |
![]() |
SparkFun Soil Moisture Sensor
SEN-13322 |
26 | 4 |
![]() |
Tweezers - Straight (Cross-Lock, ESD Safe)
TOL-12573 |
4.5 | 1 |
![]() |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 |
![]() |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 |
![]() |
Tweezers - Straight (ESD Safe)
TOL-10603 |
4.5 | 1 |
![]() |
Tweezers - Curved (ESD Safe)
TOL-10602 |
9 | 2 |
![]() |
12V Solenoid Valve - 3/4"
ROB-10456 |
8.95 | 1 |
![]() |
Third Hand
TOL-09317 |
10.95 | 1 |
![]() |
Liquid Pump - 350GPH (12v)
ROB-10455 |
16.5 | 1 |
![]() |
SparkFun Stickers
SWG-08798 |
0.3 |
1
Cannot be ordered at this time. |
![]() |
Programming Interactivity
BOK-09415 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Arduino Cookbook
BOK-10625 |
37.95 |
1
Cannot be ordered at this time. |
![]() |
Electrical Engineering 101 - (3rd Edition)
BOK-09458 |
39.95 |
1
Cannot be ordered at this time. |
![]() |
LED - Ultraviolet
COM-08662 |
1.05 | 1 |
![]() |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
1.05 | 1 |
![]() |
Rotary Potentiometer - 4.7k Ohm, Linear
COM-09941 |
0.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun T-Shirt - Large
SWG-08338 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Coffee Mug
SWG-09192 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Hoodie - Large
SWG-08339 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Serial to USB Adapter - Nike+iPod
DEV-08245 |
24.95 |
1
Cannot be ordered at this time. |
![]() |
Battery Holder - 4xAA Square
PRT-00552 |
2.1 | 1 |
![]() |
Battery Holder 2xAA with Cover and Switch
PRT-09547 |
1.6 | 1 |
![]() |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 |
![]() |
Hook-up Wire - White (22 AWG)
PRT-08026 |
2.75 | 1 |
![]() |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 |
![]() |
FM Radio Transmitter Breakout- NS73M
WRL-08482 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
PodBreakout
DEV-08295 |
14.95 |
1
Cannot be ordered at this time. |
![]() |
LED Tactile Button Breakout
BOB-10467 |
1.6 | 1 |
![]() |
LED Tactile Button - Green
COM-10440 |
2.25 | 1 |
![]() |
Thermal Printer
COM-10438 |
39.95
You save: 10 (20%) |
1
Cannot be ordered at this time. |
![]() |
Thermal Printer Paper - 34'
COM-10560 |
2
You save: 0.1 (5%) |
1
Cannot be ordered at this time. |
![]() |
10 Segment LED Bar Graph - Blue
COM-09937 |
2.25 | 1 |
![]() |
Arduino Uno Enclosure - Black Plastic
PRT-12839 |
7.95 |
1
Cannot be ordered at this time. |
Total: 371.45 |