buy me something

by timi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Weather Board - USB
Retired SEN-10586
89.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - SHT15
Retired SEN-08257
41.95 1   
Cannot be ordered at this time.
Connector Vertical SMD for EM408
Retired GPS-08288
1.95 1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
2mm 10pin XBee Header
30 available PRT-10112
1.05 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
1.15 1   
Connector 1.0mm Horizontal - 2 pin
Retired PRT-10206
4.75 5   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
In stock PRT-10007
7 4   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.45 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
RJ11 6-Pin Connector
In stock PRT-00132
1.5 1   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Light Pipe - Clear Core (6mm, 5' long)
Retired PRT-10696
24.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
29.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-08745
1.5 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - RP-SMA Connector
Retired WRL-11047
4.95
You save:
30 (86%)
1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
ConnectPort X2
Retired WRL-10569
219.9 2   
Cannot be ordered at this time.
Solar Panel - 10W
Retired PRT-09759
59.95 1   
Cannot be ordered at this time.
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
JST Right Angle Connector - White
Retired PRT-08612
0.95 1   
Cannot be ordered at this time.
JST Vertical Connector
In stock PRT-08613
0.95 1   
Jumper Wire - 0.1", 2-pin, 4"
In stock PRT-10362
1.05 1   
Jumper Wire - JST to Female Connector
Retired PRT-08599
0.95
You save:
0.55 (37%)
1   
Cannot be ordered at this time.
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
0.5 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Schottky Diode
In stock COM-10926
0.25 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
LiPower - Boost Converter
Out of stock PRT-10255
17.5 1   
SparkFun Line Sensor Breakout - QRE1113 (Digital)
Out of stock ROB-09454
3.5 1   
PICASO μVGA-III - Graphics Controller
Retired DEV-11767
54.95 1   
Cannot be ordered at this time.
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Total: 1119.3