Arduino Goodies

by johnelle

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2.4GHz Duck Antenna RP-SMA
Only 10 left! WRL-00145
8.95 1   
2mm 10pin XBee Header
30 available PRT-10112
2.1 2   
2mm 10pin XBee Socket - SMD
In stock PRT-10030
3.15 3   
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
SparkFun Wireless Joystick Kit
In stock KIT-14051
43.95 1   
BeagleBone Black Wireless
Retired DEV-14162
122.95 1   
Cannot be ordered at this time.
Mean Well Switching Power Supply - 24VDC, 14.6A
Retired TOL-14100
44.95
You save:
12 (21%)
1   
Cannot be ordered at this time.
MicroPython pyboard v1.1 (with Headers)
Retired DEV-14413
44.95 1   
Cannot be ordered at this time.
Qwiic Cable - Breadboard Jumper (4-pin)
In stock PRT-14425
1.5 1   
Walabot Starter
Only 9 left! SEN-14534
149.95 1   
TFMini - Micro LiDAR Module
Retired SEN-14588
44.95 1   
Cannot be ordered at this time.
Pixy2 CMUcam5
In stock SEN-14678
64.5 1   
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
Total: 871.7