by LazarusG
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
ESP32-C3 Mini Development Board
WRL-18036 |
8.95 | 1 |
![]() |
WiFi Module - ESP8266 (4MB Flash)
WRL-17146 |
7.5 | 1 |
![]() |
Thing Plus C - ESP32 WROOM
SPX-18018 |
21.95 |
1
Cannot be ordered at this time. |
![]() |
HackRF One
WRL-13001 |
339.95 | 1 |
![]() |
GNSS L1/L2 Multi-Band Magnetic Mount Antenna - 5m (SMA)
GPS-15192 |
72.95 | 1 |
![]() |
GPS Receiver - GP-735 (56 Channel)
GPS-13670 |
49.5 | 1 |
![]() |
SparkFun GPS Breakout
BOB-11818 |
1.49
You save: 4.46 (75%) |
1
Cannot be ordered at this time. |
![]() |
Hologram eUICC SIM Card
CEL-17117 |
5.5 | 1 |
![]() |
SparkFun SIM Card Socket Breakout
BOB-00573 |
18.95 | 1 |
![]() |
Edimax Bluetooth 5.0 Nano USB Adapter (BT-8500)
WRL-17598 |
24.65
You save: 1.3 (5%) |
1
Cannot be ordered at this time. |
![]() |
Edimax 2-in-1 WiFi and Bluetooth 4.0 Adapter
WRL-15449 |
21.5 |
1
Cannot be ordered at this time. |
![]() |
XBee 3 Module - PCB Antenna
WRL-15126 |
19.5 | 1 |
![]() |
Ubertooth One
WRL-10573 |
137.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Thing Plus - ESP32 WROOM (Micro-B)
WRL-15663 |
22.5 | 1 |
![]() |
Bluetooth SMD Module - RN-42 (v6.15)
WRL-12574 |
18.95 |
1
Cannot be ordered at this time. |
![]() |
PocketLab Voyager
SEN-15012 |
148 |
1
Cannot be ordered at this time. |
![]() |
SparkFun micro:climate kit for micro:bit - v3.0
KIT-16274 |
119.95 | 1 |
![]() |
UHF RFID Tag (Set of 5)
WRL-14147 |
2 |
1
Cannot be ordered at this time. |
![]() |
Ultra-Small UHF RFID Tag Rain - 10 Pack
KIT-16464 |
21.5 |
1
Cannot be ordered at this time. |
![]() |
UHF RFID Ring Antenna
SPX-15113 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
RFID Button - 16mm (125kHz)
SEN-09417 |
4.5 | 1 |
![]() |
RFID Glass Capsule (125kHz)
SEN-09416 |
5.5 | 1 |
![]() |
UHF RFID Antenna (RP-TNC)
WRL-14131 |
42.95 | 1 |
![]() |
Raspberry Pi Sense HAT
DEV-17270 |
35 |
1
Cannot be ordered at this time. |
![]() |
FLIR Radiometric Lepton Dev Kit V2
KIT-15948 |
256.95 | 1 |
![]() |
Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor
SEN-15776 |
64.5 | 1 |
![]() |
RPLIDAR A2M8 360° Laser Range Scanner
SEN-14756 |
369.95 |
1
Cannot be ordered at this time. |
![]() |
LIDAR-Lite v3HP
SEN-14599 |
149.99 | 1 |
![]() |
MyoWare Muscle Sensor Development Kit
KIT-14409 |
82.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Capacitive Touch Slider - CAP1203 (Qwiic)
SEN-15344 |
6.5 | 1 |
![]() |
8BitDo SN30 Pro Bluetooth Gamepad
WIG-17264 |
42.7
You save: 2.25 (5%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun Cryptographic Co-Processor Breakout - ATECC608A (Qwiic)
DEV-18077 |
4.95 | 1 |
![]() |
GreatFET One
DEV-16267 |
114.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun OpenLog Artemis
DEV-16832 |
54.95 | 1 |
![]() |
Würth Elektronik WL-VCSL Vertical Cavity Surface Laser - 60° x 45°
COM-17932 |
25.95 |
1
Cannot be ordered at this time. |
![]() |
Wire Wrap Tool
TOL-14915 |
41.95 |
1
Cannot be ordered at this time. |
![]() |
PCB Machining Kit
TOL-14814 |
120 | 1 |
![]() |
Variety PCB Drill Set (10 Pieces)
TOL-14818 |
25 | 1 |
![]() |
Digital Storage Oscilloscope - 50MHz (TBS1052C)
TOL-17198 |
619.95 |
1
Cannot be ordered at this time. |
![]() |
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Raspberry Pi Camera Case - Black Plastic
PRT-12846 |
4.17
You save: 2.78 (40%) |
1
Cannot be ordered at this time. |
![]() |
Resistor Lead Bending Tool
TOL-13114 |
5.5 | 1 |
![]() |
Polymorph - 1000g
TOL-10951 |
33.2
You save: 1.75 (5%) |
1
Cannot be ordered at this time. |
![]() |
SD Sniffer
TOL-11468 |
12.5 | 1 |
![]() |
Frequency Generator Kit - FG085
KIT-11394 |
54.83
You save: 9.67 (15%) |
1
Cannot be ordered at this time. |
![]() |
Carrying Case - Black HDPE
PRT-14474 |
0.95
You save: 11 (92%) |
1
Cannot be ordered at this time. |
![]() |
SparkFun PCB Ruler - 12 Inch
TOL-15295 |
6.5 | 1 |
![]() |
Logic Pro 8 - USB Logic Analyzer
TOL-13196 |
999.95 | 1 |
![]() |
USB Power Meter (Color TFT LCD)
TOL-15571 |
26.95 | 1 |
![]() |
SparkFun microSD Sniffer
TOL-09419 |
11.95 | 1 |
![]() |
Digilent Analog Discovery 2
TOL-13929 |
426.95 |
1
Cannot be ordered at this time. |
![]() |
Thumb Joystick - Deluxe
COM-16273 |
3.95 | 1 |
![]() |
Thumb Slide Joystick
COM-09426 |
3.95 | 1 |
![]() |
SPDT Slide Switch
COM-09609 |
0.95 | 1 |
![]() |
SparkFun Thumb Joystick Breakout
BOB-09110 |
2.1 | 1 |
![]() |
Concave Button - Red
COM-09336 |
2.75 | 1 |
![]() |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 |
![]() |
Tactile Button Assortment
COM-10302 |
6.5 | 1 |
![]() |
SparkFun Qwiic Joystick
COM-15168 |
11.5 | 1 |
![]() |
Mini Pushbutton Switch - SMD
COM-08720 |
1.05 | 1 |
![]() |
Multicolor Buttons - 4-pack
PRT-14460 |
1.75 | 1 |
![]() |
LIDAR-Lite v3
SEN-14032 |
129.99 | 1 |
![]() |
Surface Transducer - Small
COM-10917 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Piezo Element
SEN-10293 |
1.6 | 1 |
![]() |
Arcade Joystick
COM-09136 |
19.95 |
1
Cannot be ordered at this time. |
![]() |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 |
![]() |
SparkFun Decade Resistance Box
KIT-13006 |
36.5 | 1 |
![]() |
Tactile Button - SMD (6mm)
COM-12992 |
0.6 | 1 |
![]() |
Tactile Button - SMD (12mm)
COM-12993 |
0.75 | 1 |
![]() |
SparkFun RFID Starter Kit
KIT-13198 |
51.95 | 1 |
![]() |
SparkFun Digital Sandbox
DEV-12651 |
52.5 |
1
Cannot be ordered at this time. |
Total: 5080.12 |