USE THIS ONE

by Member #115158

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Nomad 3 - Desktop CNC Mill (Bamboo)
In stock TOL-19735
2800 1   
Luxonis Oak-D DepthAI Hardware
34 available SEN-17770
213.95 1   
SLAMTEC Mapper Developer Kit - Laser Mapping Sensor (M1M1)
Retired SEN-15870
249.95 1   
Cannot be ordered at this time.
RPLIDAR A2M8 360° Laser Range Scanner
Retired SEN-14756
369.95 1   
Cannot be ordered at this time.
RPLIDAR A3M1 360° Laser Range Scanner
Retired SEN-15045
699.95 1   
Cannot be ordered at this time.
RPLIDAR S1 360° TOF Laser Range Scanner
Retired SEN-15872
695.5 1   
Cannot be ordered at this time.
SparkFun AutoDriver - Stepper Motor Driver (v13)
Retired BOB-13752
41.95 1   
Cannot be ordered at this time.
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
SparkFun GPS-RTK2 Board - ZED-F9P (Qwiic)
In stock GPS-15136
274.95 1   
Leopard Imaging Camera - 145 Degree FOV
Retired DEV-15430
29.95 1   
Cannot be ordered at this time.
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun ToF Range Finder Sensor - VL6180
Only 2 left! SEN-12785
29.5 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
pcDuino Lite - Dev Board
Retired DEV-12077
39.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Arduino Pro 328 - 5V/16MHz
Only 7 left! DEV-10915
18.5 1   
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
7 4   
Schottky Diode
In stock COM-10926
3 12   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
1.1 2   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
1.8 4   
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
T'Rex Tank Chassis
Retired ROB-12719
264.95 1   
Cannot be ordered at this time.
Actobotics Kit - Nomad 4WD Off-Road Chassis
Retired ROB-13141
279.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
In stock TOL-13246
10.95 1   
pcDuino Acadia - Dev Board
Retired DEV-13610
119.95 1   
Cannot be ordered at this time.
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
ComMotion Motor Driver Shield
Retired ROB-13257
44.95 1   
Cannot be ordered at this time.
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
9.9 2   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
7 2   
Polarized Connectors - Header (4-Pin)
In stock PRT-08231
1.8 4   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Polarized Connectors - Housing (4-Pin)
In stock PRT-08097
1.8 4   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Edimax WiFi Adapter (EW-7811UN)
Retired WRL-13677
14.95 1   
Cannot be ordered at this time.
Qduino Mini - Arduino Dev Board
In stock DEV-13614
35.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
SparkFun SAMD21 Dev Breakout
In stock DEV-13672
29.5 1   
Raspberry Pi 2 - Model B (8GB Bundle)
Retired DEV-13724
49.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
Mooshimeter
Retired TOL-13843
134.95 1   
Cannot be ordered at this time.
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Multimeter Probes - Needle Tipped
In stock TOL-12078
5.5 1   
Digilent Analog Discovery 2
Retired TOL-13929
426.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 8 left! LCD-13003
17.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
GPS Mouse - GP-808G (72 Channel)
Retired GPS-14198
37.95 1   
Cannot be ordered at this time.
IoT Power Relay
Out of stock COM-14236
34.95 1   
MicroPython pyboard v1.1
Retired DEV-14412
39.95 1   
Cannot be ordered at this time.
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
OpenMV M7 Camera
Retired SEN-14632
65 1   
Cannot be ordered at this time.
SparkFun AST-CAN485 Dev Board
In stock DEV-14483
48.5 1   
Pixy2 CMUcam5
In stock SEN-14678
64.5 1   
OpenMV M7 Camera
Retired SEN-14186
65 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
Out of stock DEV-11114
10.95 1   
Pixhawk 4 Mini Flight Controller
Retired ROB-15138
222.95 1   
Cannot be ordered at this time.
Insulated Silicone Soldering Mat
In stock TOL-14672
10.95 1   
Master of Coin Shirt - Large (Gray)
Retired SWG-15239
14.95
You save:
5 (25%)
1   
Cannot be ordered at this time.
SparkFun PCB Ruler - 12 Inch
In stock TOL-15295
6.5 1   
Total: 9137.75