DIY Music Strobe Light

by pgebhard

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Luxeon Rebel Triple-LED Wide Lens
Retired COM-09732
5.95 1   
Cannot be ordered at this time.
SparkFun Luxeon Rebel LED Single Driver
Retired COM-09748
23.95 1   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - White Triple Play
Retired BOB-10180
19.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Heat Sink with Fins
Retired PRT-09798
3.95 1   
Cannot be ordered at this time.
SparkFun Project Case - Black
Retired WIG-08601
9.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Heatsink Compound
In stock PRT-09599
2.45 1   
Silver Metal Knob - 14x24mm
23 available COM-10001
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Capacitor Ceramic 0.1uF
In stock COM-08375
0.6 2   
Total: 105.6