Ignitor parts

by Member #142140

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
49.9 2   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee Explorer Regulated
Retired WRL-09132
6.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
Out of stock DEV-09716
16.5 1   
Arduino Pro 328 - 5V/16MHz
Only 7 left! DEV-10915
18.5 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
16.64
You save:
0.96 (5%)
32   
Speaker Terminal - 4 Spring
Retired COM-11145
22.72
You save:
1.28 (5%)
32   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Total: 269.91