wish list name

by obrienmi

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Alchitry Br Prototype Element Board
34 available DEV-16524
16.5 1   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
9.6 6   
SparkFun LuMini LED Ring - 1 Inch (20 x APA102-2020)
In stock COM-14967
11.5 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
6.4 4   
Barrel Jack to 2-pin JST
In stock TOL-08734
7 2   
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Brass Sponge
16 available TOL-08964
3.5 1   
SparkFun USB Micro-B Plug Breakout
In stock BOB-10031
9.9 2   
DC Barrel Jack Adapter - Male
19 available PRT-10287
7 2   
SparkFun LuMini LED Matrix - 8x8 (64 x APA102-2020)
In stock COM-15047
27.95 1   
micro:bit Battery Holder - 2xAAA (JST-PH)
In stock PRT-15101
4.2 2   
SparkFun LuMini LED Ring - 2 Inch (40 x APA102-2020)
In stock COM-14966
18.5 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
29.9 2   
SparkFun 7-Segment Serial Display - White
In stock COM-11629
16.5 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
Retired COM-14965
29.5 1   
Cannot be ordered at this time.
XMOS XS1-L1-64 Development Board
Retired DEV-10113
41.95 1   
Cannot be ordered at this time.
FEZ Domino
Retired DEV-09797
49.95 1   
Cannot be ordered at this time.
LED Matrix - Tri Color - Large
Retired COM-00683
59.9 2   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10748
79.9 2   
Cannot be ordered at this time.
Electric Sheep
Retired DEV-10745
79.95 1   
Cannot be ordered at this time.
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
17.5 5   
microSD USB Reader
Retired COM-09433
13.9 2   
Cannot be ordered at this time.
Laser Module - Red with TTL Control
Retired COM-08654
11.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
5.9 2   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
3.5 1   
SparkFun Static Sticker
Retired RTL-11004
3.9 2   
Cannot be ordered at this time.
XTend 900 1W RPSMA - 40 Mile Range
Retired WRL-09411
194.95 1   
Cannot be ordered at this time.
RPSMA Male to SMA Female Adapter
In stock WRL-09232
2.1 1   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
15 available WRL-09143
8.95 1   
Arduino Stackable Header Kit
In stock PRT-10007
35 20   
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
Compass Module - HMC1051Z (single axis)
Retired COM-11071
9.9 2   
Cannot be ordered at this time.
SD Sniffer
Retired TOL-09237
9.95 1   
Cannot be ordered at this time.
RFID Tag - 125kHz
Retired COM-10169
1.95 1   
Cannot be ordered at this time.
SparkFun LED Matrix - Serial Interface - Red/Green/Blue
Retired COM-00760
59.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Standoff - Nylon (3/4", 4-40)
Retired PRT-10315
4 8   
Cannot be ordered at this time.
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Raspberry Pi - GPIO Shrouded Header (2x13)
In stock PRT-11490
2.4
You save:
7.1 (75%)
10   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
6
You save:
17.6 (75%)
8   
Cannot be ordered at this time.
ATX Power Supply Connector - Right Angle
In stock PRT-09498
2.1 1   
ATX Connector Breakout Board
Retired BOB-09558
4.95 1   
Cannot be ordered at this time.
Transparent OLED Module - 2" (uTOLED-20-G2 )
Retired LCD-11788
179.95 1   
Cannot be ordered at this time.
SparkFun Mini Screwdriver
Only 4 left! TOL-09146
1.05 1   
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
Total: 1279.6