When I can

by Wrakkin

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
10 Segment LED Bar Graph - Blue
In stock COM-09937
2.25 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
CtrlM - Infrared Transmitter
Retired COM-10247
21.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, 1m (APA102)
In stock COM-14015
10.95
You save:
6.55 (37%)
1   
Ding and Dent Production Builds
Retired DD-13265
2.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
58.5 3   
Solenoid - 5V (Small)
In stock ROB-11015
16.5 3   
SparkFun Triple-Axis Digital-Output Gyro Breakout - ITG-3200
Retired SEN-11977
24.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-13873
15.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
In stock PRT-12885
28.95 1   
Solar Panel - 6W
Retired PRT-13783
60.33
You save:
3.17 (5%)
1   
Cannot be ordered at this time.
SparkFun Big Red Box Proto Board
In stock DEV-13317
8.95 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun myDAQ Protoboard Kit
Retired DEV-10705
29.95 1   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Mini Photocell
In stock SEN-09088
16 10   
Thumb Joystick
Out of stock COM-09032
9 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q (with Headers)
Retired BOB-13926
11.5 1   
Cannot be ordered at this time.
Timing Belt - XL (per foot)
Retired ROB-12156
10.77 3   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
Only 3 left! ROB-13656
134 4   
Total: 1062.16