blinkenlites-juddy

by juddy!

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Micro Maestro 6-channel USB Servo Controller
Retired ROB-09664
19.95 1   
Cannot be ordered at this time.
ShiftBrite
Retired COM-10075
9.9 2   
Cannot be ordered at this time.
ShiftBar
Retired COM-10238
8.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
2.7 6   
Standoffs Plastic - (4-40; 3/4"; 10 pack)
In stock PRT-10462
4.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Female Headers
In stock PRT-00115
1.75 1   
Flame Decal - Large
Retired SWG-10894
1.5 1   
Cannot be ordered at this time.
9V Snap Connector
In stock PRT-00091
1.75 1   
Total: 96.03