Wishlist

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
NVIDIA Jetson Nano Developer Kit
Retired DEV-15297
99 1   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
MondoMatrix - PowerMatrix
Retired DEV-10190
89.95 1   
Cannot be ordered at this time.
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
Watertight Battery Holder - 3 x AA
Retired PRT-10110
14.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Gyro Breakout Board - LISY300AL 300°/s Right Angle
Retired SEN-10122
9.95 1   
Cannot be ordered at this time.
MintyBoost 3.0 Kit
Retired KIT-10094
19.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Simple Switcher Power Module - LMZ14203 Breakout
Retired BOB-09948
34.95 1   
Cannot be ordered at this time.
SparkFun Energy Harvester Breakout - LTC3588
In stock BOB-09946
32.5 1   
MondoMatrix - Displayduino
Retired DEV-09970
69.95 1   
Cannot be ordered at this time.
MondoMatrix - LEDMatrix
Retired DEV-09972
94.95 1   
Cannot be ordered at this time.
MondoMatrix - ServoMatrix
Retired DEV-09971
102.95 1   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
In stock BOB-09822
21.5 1   
RS-485 Breakout
Retired BOB-09823
9.95 1   
Cannot be ordered at this time.
Solar Panel - 10W
Retired PRT-09759
59.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
RFM22-S2 SMD Wireless Transceiver
Retired WRL-09581
7.95 1   
Cannot be ordered at this time.
XBee Wireless Kit Retail
Retired RTL-09897
59.95 1   
Cannot be ordered at this time.
VoiceBox Shield
Retired DEV-09799
19.95 1   
Cannot be ordered at this time.
Turnigy Brushless 60A ESC
Retired ROB-09699
65.95 1   
Cannot be ordered at this time.
Turnigy Brushless 35A ESC
Retired ROB-09698
44.95 1   
Cannot be ordered at this time.
Breakout Board for Kent Displays
Retired LCD-09747
4.95 1   
Cannot be ordered at this time.
MP3 Trigger v2
Retired WIG-09715
49.95 1   
Cannot be ordered at this time.
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
21 available PGM-09825
18.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
RFM22B-S2 SMD Wireless Transceiver - 434MHz
Retired WRL-10153
5.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
Rotary Switch Knob
Retired COM-10263
0.95 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
EasyUSB
Retired WIG-10155
29.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
19 available PRT-10287
3.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Seeeduino FILM
Retired DEV-10181
34.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Power Driver Shield Kit
Retired DEV-10305
19.95 1   
Cannot be ordered at this time.
EL Escudo
Retired COM-09259
19.95 1   
Cannot be ordered at this time.
E-Paper 10x2 Character Display
Retired LCD-10150
24.95 1   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
Out of stock COM-10302
13 2   
LiPower - Boost Converter
Out of stock PRT-10255
35 2   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Vacuum Pump - 12V
In stock ROB-10398
37.9 2   
Power Cell - LiPo Charger/Booster (Old-School)
Retired PRT-10300
14.95 1   
Cannot be ordered at this time.
LSM303DLH - Tilt Compensated Compass
Retired COM-09757
6.95 1   
Cannot be ordered at this time.
LSM303 Breakout Board - Tilt Compensated Compass
Retired SEN-09810
14.95 1   
Cannot be ordered at this time.
Prototype Board for STM32
Retired DEV-08560
68.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
Screw Removal Pliers
Retired TOL-10510
29.95 1   
Cannot be ordered at this time.
SparkFun RF Transceiver Breakout - RFM22B-S2 (434 MHz)
Retired WRL-10154
9.95 1   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-09875
39.95 1   
Cannot be ordered at this time.
Netduino Plus
Retired DEV-10186
39.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
26 available WIG-09555
56.95 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Simple Switcher Power Module - LMZ14203 Breakout
Retired BOB-10104
29.95 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
WS2801 IC
Retired COM-10444
0.75 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
SparkFun Quadstepper Motor Driver Board
Retired ROB-10507
64.95 1   
Cannot be ordered at this time.
Angle Bracket - 4-40
In stock PRT-10228
0.55 1   
SparkFun Transceiver Breakout - RS-485
In stock BOB-10124
11.95 1   
SparkFun Mini FET Shield
Retired DEV-09627
19.95 1   
Cannot be ordered at this time.
IOIO for Android
Retired DEV-10585
49.95 1   
Cannot be ordered at this time.
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
Breakout Board for VS1053 MP3/SD Module
Retired BOB-10498
37.95 1   
Cannot be ordered at this time.
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
Parts Box - Round
Retired TOL-10690
2.95 1   
Cannot be ordered at this time.
Parts Tackle Box
Retired TOL-10449
4.95 1   
Cannot be ordered at this time.
High Temperature Adhesive Tape - (1cm, 33m)
Only 13 left! PRT-10687
5.5 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
Crossover Breakout for FTDI
Retired BOB-10660
1.5 1   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
In stock LCD-10862
18.5 1   
PICASO QVGA/VGA/WVGA Graphics Controller
Retired DEV-10329
54.95 1   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Breakout Board for AD9835 Signal Generator
Retired BOB-09169
34.95 1   
Cannot be ordered at this time.
Tilt-a-Whirl Breakout - RPI-1031
Retired SEN-10621
4.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Dog House for the BeagleBoard xM
Retired PRT-10034
42.95 1   
Cannot be ordered at this time.
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
11.16
You save:
16.74 (60%)
2   
Cannot be ordered at this time.
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Audio-Sound Module - SOMO-14D
Retired DEV-09534
39.9 2   
Cannot be ordered at this time.
NCP1400-3.3V Step-Up Breakout
Retired PRT-09216
5.95 1   
Cannot be ordered at this time.
NCP1400-5V Step-Up Breakout
Retired PRT-08999
5.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-00204
9.95 1   
Cannot be ordered at this time.
ConnectPort X2
Retired WRL-10569
219.9 2   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
19 2   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Arduino Ethernet with PoE
Retired DEV-11361
79.95 1   
Cannot be ordered at this time.
Arduino Ethernet w/o PoE
Retired DEV-11229
39.95 1   
Cannot be ordered at this time.
Battery Holder - 9V Drawer (Panel Mount)
Retired PRT-11368
4.95 1   
Cannot be ordered at this time.
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
15.9 2   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-11323
69.9 2   
Cannot be ordered at this time.
Spider Controller
Retired ROB-11498
49.95 1   
Cannot be ordered at this time.
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
5.9 2   
Cannot be ordered at this time.
4x4 Driver Shield
Retired DEV-11352
59.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (2 coin types)
Retired COM-11635
19.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.5" (μOLED-128-G2-GFX)
Retired LCD-11676
53.95 1   
Cannot be ordered at this time.
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
19.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - 5V TTL
Retired SEN-11651
39.95 1   
Cannot be ordered at this time.
Barrel Jack Power Switch - M-F (3")
In stock COM-11705
2.75 1   
Papilio VGA Wing
Retired WIG-11569
11.95 1   
Cannot be ordered at this time.
Papilio One - 500K
Retired DEV-11158
64.95 1   
Cannot be ordered at this time.
Papilio Audio Wing
Retired WIG-11568
6.95 1   
Cannot be ordered at this time.
Papilio Button LED Wing
Retired WIG-11509
7.25 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Blue)
15 available COM-11967
6.5 1   
LED Matrix Kit
Retired DEV-11861
9.95 1   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
CryptoCape
Retired DEV-12773
59.95 1   
Cannot be ordered at this time.
MakerBeam
Retired PRT-10540
129.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3
Retired KIT-11576
179.9 2   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
3.5 1   
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
SparkFun EL Sequencer
Retired COM-12781
40.95 1   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
SparkFun Blynk Board - ESP8266
Retired WRL-13794
34.5 1   
Cannot be ordered at this time.
SparkFun Spectrum Shield
33 available DEV-13116
28.95 1   
SparkFun LED Driver Breakout - TLC5940 (16 Channel)
16 available BOB-10616
17.5 1   
SparkFun PWM Shield
Retired DEV-10615
21.95 1   
Cannot be ordered at this time.
RELAYplate
Retired DEV-14150
44.95 1   
Cannot be ordered at this time.
MOTORplate
Retired DEV-14149
34.99 1   
Cannot be ordered at this time.
DAQCplate
Retired DEV-14148
37.5 1   
Cannot be ordered at this time.
SparkFun ESP32 Thing
In stock DEV-13907
47 2   
SparkFun AST-CAN485 Dev Board
In stock DEV-14483
48.5 1   
SparkFun IMU Breakout - MPU-9250
Retired SEN-13762
14.95 1   
Cannot be ordered at this time.
SparkFun Pi AVR Programmer HAT
Retired DEV-14747
9.98
You save:
14.97 (60%)
1   
Cannot be ordered at this time.
LoRa Raspberry Pi Gateway with Enclosure
Retired WRL-14869
249.95 1   
Cannot be ordered at this time.
SparkFun USB-C Breakout - Horizontal
In stock BOB-15100
4.95 1   
SparkFun microB USB Breakout
In stock BOB-12035
2.95 1   
HAMlab - 160-6 10W
Retired WRL-15001
1399.95 1   
Cannot be ordered at this time.
SparkFun LumiDrive LED Driver
In stock DEV-14779
22.5 1   
SparkFun LuMini LED Ring - 3 Inch (60 x APA102-2020)
Retired COM-14965
29.5 1   
Cannot be ordered at this time.
SparkFun LuMini LED Ring - 2 Inch (40 x APA102-2020)
In stock COM-14966
18.5 1   
SparkFun LuMini LED Ring - 1 Inch (20 x APA102-2020)
In stock COM-14967
11.5 1   
Total: 6952.01