THE GOOD STUFF

by dean14111

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymorph - 1000g
Retired TOL-10951
33.2
You save:
1.75 (5%)
1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
i-Racer
Retired ROB-11162
29.95 1   
Cannot be ordered at this time.
Sugru - 12 Pack (Mixed Colors) - Ding and Dent
Retired TOL-11233
14.95 1   
Cannot be ordered at this time.
Speaker Terminal - 4 Spring
Retired COM-11145
0.75 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Wild Thumper 6WD Chassis - Black (34:1 gear ratio)
Retired ROB-11056
279.95 1   
Cannot be ordered at this time.
Wild Thumper Controller Board
Retired ROB-11057
74.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Sugru - 12 Pack (Mixed Colors)
Retired TOL-10787
35.9 2   
Cannot be ordered at this time.
Fiber Optic Cable - 3.25mm (5m)
Retired COM-10863
19.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (White)
In stock COM-10931
4.9 2   
Lightboards - Diamond (5 pack)
Retired KIT-10837
14.95 1   
Cannot be ordered at this time.
Light Pipe - Clear Core (3mm, 5' long)
Retired PRT-10698
14.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 12mm (SMD)
19 available PRT-10592
2.1 2   
Missile Switch Cover - Carbon Fiber
Retired COM-11059
1.95 1   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
4.2 2   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
2.1 1   
Jumper Wire - 0.1", 3-pin, 4"
In stock PRT-10363
1.05 1   
Binding Post - Red
In stock PRT-09739
0.45 1   
Binding Post Pair (Black/Red)
Retired PRT-09572
0.5 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (3-Pin)
In stock PRT-08235
1.05 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Battery Holder 2xAA with Cover and Switch - JST Connector
In stock PRT-09925
1.6 1   
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
Sugru - 8 Pack (Mixed Colors)
Retired TOL-11228
17.95 1   
Cannot be ordered at this time.
RGB LED Strip - 30 LED/m - 1m
Retired COM-10261
9.95 1   
Cannot be ordered at this time.
Missile Switch Cover - Red
In stock COM-09278
2.1 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Multimeter Kit
Retired KIT-10956
24.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
SparkFun Audio Amplifier Kit - STA540
Out of stock KIT-09612
42.95 1   
Cannot be ordered at this time.
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
LED - 10mm Cycling RGB (slow)
In stock COM-11452
1.05 1   
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
23 available COM-11289
5.5 1   
Fiber Optic Fabric - White (40x75 cm)
Retired COM-11594
39.95 1   
Cannot be ordered at this time.
HackRF One
In stock WRL-13001
339.95 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 400mAh
In stock PRT-13851
5.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
16.95 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
Hobby Motor - Gear
In stock ROB-11696
2.1 1   
Servo - Generic (Sub-Micro Size)
In stock ROB-09065
9.95 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
14.95 1   
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
SparkFun Monster Moto Shield
Retired DEV-10182
71.95 1   
Cannot be ordered at this time.
SparkFun FT231X Breakout
Only 13 left! BOB-13263
13.95 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Infrared Remote Control
Retired COM-11759
4.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
In stock COM-11900
2.1 1   
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
Total: 1871.65