by BlackJester
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Break Away Headers - Long
PRT-10158 |
3.25 | 1 |
![]() |
Arduino Stackable Header - 8 Pin
PRT-09279 |
0.75 | 1 |
![]() |
Arduino Stackable Header - 6 Pin
PRT-09280 |
0.75 | 1 |
![]() |
SparkFun Breadboard Power Supply USB - 5V/3.3V
PRT-08376 |
13.5 |
1
Cannot be ordered at this time. |
![]() |
SparkFun RFID Evaluation Shield - 13.56MHz
DEV-10406 |
5.58
You save: 8.37 (60%) |
1
Cannot be ordered at this time. |
![]() |
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
SEN-10131 |
3.83
You save: 0.67 (15%) |
1
Cannot be ordered at this time. |
![]() |
Polymorph - 250g
TOL-10950 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
Piezo Vibration Sensor - Large
SEN-09196 |
5.5 | 1 |
![]() |
Arduino Cookbook - Second Edition
BOK-11170 |
37.95 |
1
Cannot be ordered at this time. |
![]() |
Particle Photon Kit
KIT-13345 |
29 |
1
Cannot be ordered at this time. |
Total: 110.06 |