AVCVSS2012

by Nick Poole

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 5V/16MHz
Only 7 left! DEV-10915
55.5 3   
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
Momentary Button - Small Red Panel Mount
Retired COM-09807
2 4   
Cannot be ordered at this time.
Rocker Switch - DPDT
Retired COM-11139
0.95 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
In stock CAB-10647
5.5 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
7.9 2   
Cannot be ordered at this time.
Total: 152.3