FOR WORK

by AKA

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Silicone 30AWG (Red, 10M)
Retired PRT-13068
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 30AWG (Black, 10M)
Retired PRT-13071
4.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 24AWG (Black, 10M)
Retired PRT-13077
9.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 24AWG (Red, 10M)
Retired PRT-13074
9.95 1   
Cannot be ordered at this time.
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
Retired LCD-13192
39.95 1   
Cannot be ordered at this time.
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
0.95 1   
Cannot be ordered at this time.
RFM69HCW Wireless Transceiver - 915MHz
In stock COM-13909
6.5 1   
SparkFun RFM69 Breakout (915MHz)
In stock WRL-12775
13.95 1   
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
12.5 1   
SparkFun Differential I2C Breakout - PCA9615 (Qwiic)
Retired BOB-14589
10.95 1   
Cannot be ordered at this time.
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
Qwiic IR Array - MLX90640 55° FOV
Retired SPX-14769
49.95
You save:
10 (17%)
1   
Cannot be ordered at this time.
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Raspberry Pi Zero Camera Cable
In stock PRT-14272
5.95 1   
SparkFun Pro nRF52840 Mini - Bluetooth Development Board
In stock DEV-15025
32.5 1   
Total: 265.5