arduino

by RossRobotics //codlink

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
Tsunami Super WAV Trigger
Retired WIG-13810
63.96
You save:
15.99 (20%)
1   
Cannot be ordered at this time.
Rotary Encoder - Illuminated (Red/Green)
Retired COM-15140
3.5 1   
Cannot be ordered at this time.
EasyVR 3 Plus Shield for Arduino
Out of stock COM-15453
53.5 1   
WAV Trigger
In stock WIG-13660
59.95 1   
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Mega Pro 5V
Retired DEV-11007
44.95 1   
Cannot be ordered at this time.
CMUcam v4
Retired DEV-10032
99.95 1   
Cannot be ordered at this time.
SMD PTC - 6V 500mA (strip of 10)
Retired PRT-11637
2.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
10.5 10   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
Thermocouple Type-K - Glass Braid Insulated (Bare Wire)
Only 7 left! SEN-00251
16.95 1   
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11699
19.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.7" (uOLED-160-G2)
Retired LCD-11691
65.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
SparkFun AutoDriver - Stepper Motor Driver (v10)
Retired BOB-11611
34.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
29.95 1   
Cannot be ordered at this time.
LED - SMD RGB (WS2812)
Retired COM-11821
0.5 1   
Cannot be ordered at this time.
Text-to-Speech Module - Emic 2
Retired DEV-11711
59.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
In stock COM-11442
14.95 1   
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
RGB LED Panel - 16x32
Retired COM-12583
24.95 1   
Cannot be ordered at this time.
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Logic 4 - USB Logic Analyzer
Retired TOL-13195
109.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Total: 1362.2