Inventige Wish List 1

by Mushfiq

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Pogo Pin w/ Pointed Tip
In stock PRT-09174
4.2 4   
SMD LED - 0603 Green (strip of 50)
Retired COM-11169
2.95 1   
Cannot be ordered at this time.
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
3.5 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
Vibration Motor
In stock ROB-08449
4.5 2   
Solder Wick #2 5ft. - Generic
26 available TOL-09327
2.75 1   
SparkFun USB Mini-B Breakout
Only 5 left! BOB-09966
2.95 1   
SparkFun OpAmp Breakout - LMV358
34 available BOB-09816
5.95 1   
Rocker Switch - SPST (right-angle)
In stock COM-08837
2.1 2   
MSP-EXP430G2 LaunchPad
Retired DEV-10020
9.95 1   
Cannot be ordered at this time.
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
Out of stock COM-00100
6.3 3   
Transceiver nRF2401A with Trace Antenna Connector
Retired WRL-00561
0.5 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Ceramic Resonator 20MHz
Retired COM-00092
0.2
You save:
0.75 (79%)
1   
Cannot be ordered at this time.
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
Crystal 32kHz
In stock COM-00540
3.2 2   
USB to UART Bridge - FT232RL
Retired COM-00650
9 2   
Cannot be ordered at this time.
Total: 111.85