Computer Explorers Curriculum Development Parts

by Computer_Explorers

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey Classic by JoyLabz
In stock KIT-14478
53.5 1   
Stomp Switch
In stock COM-15133
9 2   
Rocker Switch - On/Off/On (Round)
In stock COM-14978
2.1 2   
Tactile Button Assortment
Out of stock COM-10302
6.5 1   
Surface Mount Navigation Switch
In stock COM-08184
6.4 4   
Sparkle Kit - Diamond
Retired KIT-10836
19.95 1   
Cannot be ordered at this time.
Sparkle Sound Kit
Retired KIT-10842
39.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
11.9 2   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Bright Bunny Kit
Retired KIT-10708
24.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Conductive Thread - 117/17 2ply
Retired DEV-08544
79.9 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
178.4
You save:
19.6 (10%)
40   
Cannot be ordered at this time.
BarePaint - Greeting Card Kit
Retired COM-11522
19.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
33.6 16   
LED Mixed Bag - 5mm
Retired COM-09881
13.8
You save:
9.2 (40%)
2   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun Music Instrument Shield
26 available DEV-10587
37.5 1   
Joystick Shield Kit Retail
Retired RTL-09895
13.95 1   
Cannot be ordered at this time.
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino with Retail Case
Retired RTL-11236
269.85 3   
Cannot be ordered at this time.
LilyPad Prototyping Stickers - E-Sewing Kit
Retired DEV-11209
1.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
85.44
You save:
4.56 (5%)
24   
Cannot be ordered at this time.
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
Open SoftWear - 2nd Edition
Retired BOK-10576
29.95 1   
Cannot be ordered at this time.
ProtoSnap - LilyPad E-Sewing Kit
Retired DEV-11032
24.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
Cubelets - Knob Cubelet
Retired KIT-11935
28.95 1   
Cannot be ordered at this time.
Cubelets - Inverse Cubelet
Retired KIT-11938
26.95 1   
Cannot be ordered at this time.
Cubelets - Blocker Cubelet
Retired KIT-11941
26.95 1   
Cannot be ordered at this time.
BarePaint - House Kit
Retired COM-11523
19.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3
Retired KIT-11576
89.95 1   
Cannot be ordered at this time.
SparkFun Learn to Solder - Simon Says
Retired KIT-11202
44.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Bare Conductive Classroom Pack
Retired KIT-12628
104.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
LilyPad Rainbow LED (strip of 7 colors)
Retired DEV-11842
5.95 1   
Cannot be ordered at this time.
Total: 1622.59