shit i want

by Member #149842

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun gator:science Kit for micro:bit
Retired KIT-15596
94.95 1   
Cannot be ordered at this time.
RGB LED Strip - 32 LED/m Addressable - 1m
Retired COM-10312
44.95 1   
Cannot be ordered at this time.
USB to RS232 Converter - 6ft
In stock CAB-11304
17.5 1   
Hexapod Chassis Kit
Retired ROB-11497
99.95 1   
Cannot be ordered at this time.
MaKey MaKey Retail
Retired RTL-11437
50.95 1   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Wheel Encoder
Retired SEN-12617
9.95 1   
Cannot be ordered at this time.
SparkFun RedBot Buzzer
In stock ROB-12567
5.95 1   
SparkFun RedBot Sensor - Accelerometer
In stock SEN-12589
7.5 1   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
3.5 1   
Vernier Sensor - pH Sensor
Retired SEN-12872
78.95 1   
Cannot be ordered at this time.
SparkFun MicroView - USB Programmer
In stock DEV-12924
17.95 1   
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
SparkFun ESP8266 Thing
In stock WRL-13231
18.5 1   
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
SparkFun Open Power Starter Pack for IntelĀ® Edison
Retired KIT-13778
112.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
In stock LCD-13733
60 1   
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
5.95 1   
Cannot be ordered at this time.
SparkFun Wireless Motor Driver Shield
Out of stock DEV-14285
9.5
You save:
15.45 (62%)
1   
Cannot be ordered at this time.
Circular Robotics Chassis Kit (Three-Layer)
Retired ROB-14339
19.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
In stock TOL-11784
37.5 1   
IoT Power Relay
Out of stock COM-14236
34.95 1   
SparkFun Edge Development Board - Apollo3 Blue
18 available DEV-15170
16.5 1   
SparkFun Thing Plus - SAMD51
20 available DEV-14713
21.5 1   
SparkFun Thing Plus - ESP32 WROOM
Retired WRL-14689
20.95 1   
Cannot be ordered at this time.
J-Link EDU Mini Programmer
Retired PGM-15345
18 1   
Cannot be ordered at this time.
J-Link EDU Base Programmer
Retired PGM-15346
60 1   
Cannot be ordered at this time.
J-Link BASE Compact Programmer
Retired PGM-15347
525.95 1   
Cannot be ordered at this time.
Atmel-ICE Programmer and Debugger
Retired PGM-14950
198.95 1   
Cannot be ordered at this time.
HackRF One
In stock WRL-13001
339.95 1   
RockBLOCK Mk2 - Iridium SatComm Module
Only 8 left! WRL-13745
274.95 1   
bladeRF x40
Out of stock WRL-14041
520 1   
Cannot be ordered at this time.
YARD Stick One - USB Wireless Transceiver
Retired WRL-14777
106.95 1   
Cannot be ordered at this time.
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
Total: 3147.85