Guitar Hack

by Toni_K

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
62.55 9   
Cannot be ordered at this time.
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
11.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Out of stock DEV-10914
18.5 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Total: 115